IC manufacturers Pulsiv

IC manufacturers (104)

Pulsiv PSV-RDAD-65USB | Demoboard PSV-RDAD-65USB

65W USB-C AC to DC Full Power Supply Reference Design

Overview

TopologyUSB
Input voltage90-265 V
IC revision1

Description

The PSV-RDAD-65USB reference design has been developed to address the complex challenges associated with thermal performance in power supplies. This ground-breaking and highly anticipated development is set to revolutionize the USB-C fast charging space by offering a unique combination of features & benefits not seen in other designs.

Features

  • Input Voltage Range: 90 – 265VAC
  • Output Voltage: 5 – 20VDC supporting PD3.0, QC4.0, BC1.2, & PPS
  • Output Power (Max): 65W
  • Transformer Temperature (Max): 39.5°C above ambient
  • Operating Frequency: 125kHz
  • Peak Efficiency: 96%
  • Average Efficiency: 95%
  • Line Currents: 0.5A max
  • DC-DC Converter: Quasi-Resonant (QR) Flyback

Typical applications

  • USB-C Chargers, Adapters, & In-Wall/Desk Sockets

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
PackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
890334023028CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTXX Film Capacitors Across the mains220 nF X2 300 0.130 GΩ 10 Carton 310 13 8 14 Boxed THT
7448012501SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMBNC Common Mode Power Line Choke Nanocrystalline 2.5 1 55 300 2100 Nanocrystalline 14 7.5 16 THT
7447033SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 2.8 0.068 55 14 8.7 THT
Order Code Data­sheet Simu­lation
890334023028CSSPEC
7448012501SPEC
7447033SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
PackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples