Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7471-7500 of 12761 reference designs
Filter values
Qorvo ACT88320QI104-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.5 V / 2.5 A
Qorvo ACT88320QI104-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
0.9 V / 4 A
Qorvo ACT88320QI105-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 2.5 A
Qorvo ACT88320QI105-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.05 V / 4 A
Qorvo ACT88320QI105-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.35 V / 2.5 A
Qorvo ACT88320QI106-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.2 V / 2.5 A
Qorvo ACT88320QI106-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
0.9 V / 4 A
Qorvo ACT88320QI106-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 2.5 A
Qorvo ACT88320QI108-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.3 V / 4 A
Qorvo ACT88320QI108-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 2.5 A
Qorvo ACT88320QI108-T, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.15 V / 2.5 A
Qorvo ACT88321 | Demoboard ACT88321EVK1-101 UG142, Rev. 1.0
Buck Converter
|
V
in
3.3 V
Qorvo ACT88325 | Demoboard ACT88325EVK1-101 User’s Guide, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1.12-2.25 kHz
|
Outputs
3.3 V / 4 A, 1.8 V / 2 A, 0.9 V / 3 A
Qorvo ACT88325VA101-T, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.3 V / 1.4 A
Qorvo ACT88325VA101-T, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.2 V / 3 A
Qorvo ACT88325VA101-T, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
0.9 V / 3 A
Qorvo ACT88326VA102-T, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
0.85 V / 3 A
Qorvo ACT88326VA102-T, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.35 V / 3 A
Qorvo ACT88326VA102-T, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3 V / 4 A
Qorvo ACT88327 | Demoboard ACT88327EVK1-101, Rev. 0.3
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1125-2250 kHz
|
Outputs
0.9 V / 3 A, 2.9 V / 3 A, 1.8 V / 1.5 A
Qorvo ACT88329 | Demoboard UG141, Rev. Rev. 1.0, 10-Nov-2020
Buck Converter
|
V
in
3.3 V
Qorvo ACT88420 | Demoboard ACT88420EVK1-101 Evaluation Kit - UG148, Rev. 1
Buck Converter
|
V
in
2.7-3.7 V
|
Outputs
0.3 V / 1.8 A, 2.5 V / 2 A, 1.2 V / 1.5 A, 2.5 V / 0.81 A, 0.3 V / 1.8 A
Qorvo ACT88430 | Demoboard ACT88430EVK1-109 UG139, Rev. 1.0
Buck Converter
|
V
in
3-3.6 V
|
Outputs
2.5 V / 2 A, 2.5 V / 4 A, 2.5 V / 2 A
Qorvo ACT88430EVK1-101 | Demoboard ACT88430EVK1-101, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
1.15 V / 2.5 A, 3.3 V / 4 A, 1.2 V / 2.5 A, 1.5 V / 2.5 A
Qorvo ACT8865 | Demoboard ACT8865EVK1-305, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
1.3 A, 1.15 A, 1.15 A
Qorvo ACT8870 | Demoboard ACT8870EVK1-101, Rev. A
Buck Converter
|
V
in
2.8-5.5 V
|
Output
1.8 A
Qorvo ACT8870QJ102-T | Demoboard ACT8870EVK1-102, Rev. 1.0
Buck Converter
Qorvo ACT8870QJ-T
Buck Converter
|
V
in
2.8-5.5 V
|
fsw
1125-2250 kHz
|
Outputs
1.25 V / 2.5 A, 3.3 V / 2.5 A, 1.5 V / 2.5 A
Qorvo ACT8870QJ-T | Demoboard ACT8870EVK1-101, Rev. 1
Buck Converter
|
V
in
2.8-5.5 V
|
Output
1.8 A
Qorvo ACT88760 | Demoboard UG-143, Rev. 3.0
Buck Converter
|
V
in
3-5.8 V
|
Outputs
3.3 V / 2 A, 2.7 V / 2 A, 1 V / 3 A, 0.8 V / 4 A, 0.8 V / 4 A, 0.8 V / 4 A, 1.8 V / 3 A
previous
1
...
248
249
250
251
252
...
426
next
Cart
Your cart is empty.
Get samples and quotes