Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(925)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7561-7590 of 12731 reference designs
Filter values
Renesas ISL6745, Rev. 6
Other Topology
|
fsw
2000 kHz
Renesas ISL6745, Rev. 6
Flyback Converter
|
V
in
90-264 V
|
fsw
2000 kHz
|
Output
0.32 A
Renesas ISL68124 | Demoboard R16AN0006, Rev. 1.00
Other Topology
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. 2.0
Buck Converter
|
V
in
4.75-15 V
|
fsw
400-600 kHz
|
Output
1 V / 20 A
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. 2.0
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 16 A
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. 2.0
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
5 V / 16 A
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. 2.0
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 30 A
Renesas ISL68200 | Demoboard ISL68200DEMO1Z, Rev. B
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-500 kHz
|
Output
1 V / 20 A
Renesas ISL68201 | Demoboard ISL68201-99135DEMO1Z
Buck Converter
|
V
in
4.75-24 V
|
Output
3.3 V / 30 A
Renesas ISL68201 | Demoboard ISL68201-99135DEMO1Z
Buck Converter
|
V
in
4.75-24 V
|
Outputs
3.3 V / 16 A, 5 V / 16 A
Renesas ISL68201 | Demoboard ISL68201-99135DEMO1Z
Other Topology
Renesas ISL68201 | Demoboard ISL68201-99125DEMO1Z
Other Topology
Renesas ISL68201 | Demoboard ISL68201-99125DEMO1Z
Buck Converter
|
V
in
4.75-24 V
|
Output
1 V / 20 A
Renesas ISL68201 | Demoboard ISL68201-99125DEMO1Z
Buck Converter
|
V
in
4.75-24 V
|
Output
3.3 V / 30 A
Renesas ISL68201 | Demoboard ISL68201-99140DEMO1Z, Rev. A
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-500 kHz
|
Outputs
3.3 V / 30 A, 5 V / 16 A
Renesas ISL68201-99125 | Demoboard ISL68201-99125DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-850 kHz
|
Output
5 V / 16 A
Renesas ISL68201-99125 | Demoboard ISL68201-99125DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-850 kHz
|
Output
3.3 V / 16 A
Renesas ISL68201-99125 | Demoboard ISL68201-99125DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-850 kHz
|
Output
3.3 V / 30 A
Renesas ISL68201-99125 | Demoboard ISL68201-99125DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-850 kHz
|
Output
1 V / 20 A
Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 16 A
Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
5 V / 16 A
Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-24 V
|
fsw
400-600 kHz
|
Output
1 V / 20 A
Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z, Rev. 1
Buck Converter
|
V
in
4.75-14.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 30 A
Renesas ISL70001SRH, Rev. 2
Buck Converter
|
V
in
5 V
|
fsw
1000 kHz
Renesas ISL70002, Rev. 0.1
Other Topology
Renesas ISL70002SRHVF
Buck Converter
|
V
in
2.2-6 V
|
Output
0.8 V / 5 A
Renesas ISL78264 | Demoboard ISL78264EVAL1Z, Rev. 2.00
Buck Converter
|
V
in
3.75-42 V
|
fsw
220-2200 kHz
|
Outputs
5 V / 10 A, 3.3 V / 10 A
Renesas ISL80015 | Demoboard ISL80015DEMO1Z, Rev. UG026.1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000-2000 kHz
|
Output
1.8 V / 1.5 A
Renesas ISL80015A | Demoboard ISL80015ADEMO1Z, Rev. UG026.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 1.5 A
Renesas ISL80019, Rev. 4
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
850-1150 kHz
|
Output
3.3 V / 1.5 A
previous
1
...
251
252
253
254
255
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes