Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8671-8700 of 12757 reference designs
Filter values
ROHM BM1Z102FJ | Demoboard BM1Z102FJ-EVK-001, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
fsw
0.06 kHz
|
Output
5.25 V
ROHM BM2P014 | Demoboard aircon-board, Rev. 1.0
Other Topology
|
V
in
160-285 V
|
Output
15 V
ROHM BM2P016 | Demoboard BM2P016-EVK-002, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
13.2 V / 0.5 A
ROHM BM2P016 | Demoboard BM2P016-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.5 A
ROHM BM2P0161 | Demoboard BM2P0161-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.5 A
ROHM BM2P0161 | Demoboard BM2P0161-EVK-002, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
13.2 V / 0.5 A
ROHM BM2P0161 | Demoboard BM2P0161-EVK-003, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
13.2 V / 2 A
ROHM BM2P0161-Z | Demoboard BM2P0161-EVK-004, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
14.04 V / 1.3 A
ROHM BM2P016T | Demoboard BM2P016T-EVK-004, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
25.2 V / 1.5 A
ROHM BM2P016T | Demoboard BM2P016T-EVK-002, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
16.5 V / 1.5 A
ROHM BM2P016T | Demoboard BM2P016T-EVK-003, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
12.6 V / 3 A
ROHM BM2P060MF-Z | Demoboard BM2P060MF-EVK-001, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
fsw
65 kHz
|
Output
25.2 V / 1.67 A
ROHM BM2P061MF-Z, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
60-70 kHz
|
Outputs
20.3 V / 1 A, 13.2 V / 1 A, 5.2 V / 2 A
ROHM BM2P109TF | Demoboard BM2P109TF-EVK-001, Rev. 001 and 003
Buck Converter
|
V
in
90-264 V
|
Output
11 V / 0.15 A
ROHM BM2P121X | Demoboard BM2P121X-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
13.2 V / 0.75 A
ROHM BM2P129TF | Demoboard BM2P129TF-EVK-002, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
10.8 V / 0.17 A
ROHM BM2P129TF | Demoboard BM2P129TF-EVK-001, Rev. 001 and 003
Buck Converter
|
V
in
90-264 V
|
Output
13.2 V / 0.17 A
ROHM BM2P129TF, Rev. 002
Buck Converter
|
V
in
-0.3-650 V
|
fsw
94-106 kHz
ROHM BM2P134E | Demoboard BM2P134E-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
65-130 kHz
|
Output
12.6 V / 1 A
ROHM BM2P141X | Demoboard BM2P141X-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
15.4 V / 0.71 A
ROHM BM2P151X | Demoboard BM2P151X-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.8 A
ROHM BM2P159T1F | Demoboard BM2P159T1F-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.17 A
ROHM BM2P159T1F, Rev. 002
Buck Converter
|
V
in
10.6-16.21 V
ROHM BM2P159T1F | Demoboard BM2P159T1F-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.17 A
ROHM BM2P189TF | Demoboard BM2P189TF-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
19.8 V / 0.17 A
ROHM BM2P209TF | Demoboard BM2P209TF-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
22 V / 0.15 A
ROHM BM2P249TF | Demoboard BM2P249TF-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
26.4 V / 0.12 A
ROHM BM2P249TF, Rev. 002
Buck Converter
|
V
in
-0.3-650 V
|
fsw
94-106 kHz
ROHM BM2P249TF | Demoboard BM2P249TF-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
26.4 V / 0.12 A
ROHM BM2P26CK-Z | Demoboard BM2P26CK-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
94-106 kHz
|
Output
5.25 V / 0.5 A
previous
1
...
288
289
290
291
292
...
426
next
Cart
Your cart is empty.
Get samples and quotes