Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8791-8820 of 12754 reference designs
Filter values
Semtech SC2440A
Buck Converter
|
V
in
24 V
|
fsw
250-2500 kHz
|
Output
3.3 V / 1.8 A
Semtech SC2440A
Buck Converter
|
fsw
250-2500 kHz
Semtech SC2440A
Buck Converter
|
V
in
24 V
|
fsw
250-2500 kHz
|
Output
5 V / 1.8 A
Semtech SC2440A, Rev. 2.4
Buck Converter
|
V
in
20-28 V
|
Outputs
3.3 V / 1.8 A, 5 V / 1.8 A
Semtech SC2608, Rev. 4
Other Topology
|
fsw
180-220 kHz
Semtech SC2620
Buck Converter
|
V
in
5 V
|
Outputs
3.3 V / 2 A, 12 V / 2 A
Semtech SC283
Other Topology
|
fsw
2125-2875 kHz
Semtech SC284, Rev. 1.0
Other Topology
Semtech SC32300A, Rev. revA
Other Topology
Semtech SC33020H, Rev. 2.0
Other Topology
|
V
in
1.6-5.5 V
|
Output
2 A
Semtech SC33021H | Demoboard SC33021H EVB, Rev. 2
Other Topology
Semtech SC414 | Demoboard SC414EVB CR4
Other Topology
Semtech SC4503, Rev. 1.0
Other Topology
Semtech SC4524B
Buck Converter
|
V
in
10-16 V
|
fsw
200-2000 kHz
|
Output
5 V / 2 A
Semtech SC4524C, Rev. 2.1
Other Topology
|
fsw
230-1560 kHz
Semtech SC4524D, Rev. 2.1
Buck Converter
|
V
in
10-16 V
|
fsw
300-1560 kHz
|
Output
5 V / 2 A
Semtech SC4524D, Rev. 2.1
Buck Converter
|
V
in
12 V
|
fsw
300-1560 kHz
|
Output
5 V / 1 A
Semtech SC4524D, Rev. 2.1
Buck Converter
|
V
in
12 V
|
fsw
300-1560 kHz
|
Output
5 V / 2 A
Semtech SC4524D, Rev. 5.0
Buck Converter
|
V
in
10-16 V
|
fsw
300-1560 kHz
|
Output
5 V / 2 A
Semtech SC4524D, Rev. 5.0
Buck Converter
|
V
in
12 V
|
fsw
300-1560 kHz
|
Output
5 V / 1 A
Semtech SC4524D, Rev. 5.0
Buck Converter
|
V
in
12 V
|
fsw
300-1560 kHz
|
Output
5 V / 2 A
Semtech SC4524F, Rev. 2.0
Buck Converter
|
V
in
10-16 V
|
fsw
200-2000 kHz
|
Output
5 V / 1 A
Semtech SC4524F, Rev. 2.0
Buck Converter
|
V
in
10-16 V
|
fsw
200-2000 kHz
|
Output
5 V / 2 A
Semtech SC4524F | Demoboard AN-PM-1301, Rev. 2.0
Buck Converter
|
V
in
10-16 V
|
Output
5 V / 2 A
Semtech SC4525C, Rev. 5.1
Other Topology
|
fsw
200-2000 kHz
Semtech SC4809A
Flyback Converter
|
V
in
90-300 V
|
fsw
50-1100 kHz
|
Output
5 V / 1 A
Semtech SC4809B
Flyback Converter
|
V
in
90-300 V
|
fsw
50-1100 kHz
|
Output
5 V / 1 A
Semtech SC4809C
Flyback Converter
|
V
in
90-300 V
|
fsw
50-1100 kHz
|
Output
5 V / 1 A
Semtech SC508, Rev. 4.3
Buck Converter
|
V
in
4.5-46 V
|
fsw
1000 kHz
|
Output
36 V / 8 A
Semtech SC560, Rev. 7.1
Other Topology
previous
1
...
292
293
294
295
296
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes