Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(929)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9061-9090 of 12754 reference designs
Filter values
Silicontent Technology SCT9325, Rev. 1.0
Buck Converter
|
V
in
3.8-32 V
|
Output
5 V / 2 A
Silicontent Technology SCT9330 | Demoboard EV9330-B-02A, Rev. 1.1
Buck Converter
|
V
in
3.8-28 V
|
Output
5 V / 3 A
Silicontent Technology SCT9331 | Demoboard EV9331-B-01A, Rev. 1.0
Buck Converter
|
V
in
3.8-32 V
|
Output
5 V / 3.5 A
Silicontent Technology SCT9332 | Demoboard EV9332-B-01A, Rev. 1.0
Buck Converter
|
V
in
3.8-32 V
|
Output
5 V / 3.5 A
Silicontent Technology SCT9430 | Demoboard EV9430-B-03A, Rev. 1.0
Buck Converter
|
V
in
3.8-36 V
|
Output
3 A
Silvertel Ag102 | Demoboard EvalAg102, Rev. 1
Other Topology
Silvertel Ag105 | Demoboard EvalAg105, Rev. 1.0
Buck-Boost Converter
|
V
in
11-36 V
Silvertel Ag210 | Demoboard EvalAg210, Rev. Rev-1R
Other Topology
Silvertel Ag301 | Demoboard EvalAg301, Rev. Rev.1
Wireless Power Transfer
|
V
in
19 V
|
Output
5 V
Silvertel AG311 | Demoboard EVALAg311, Rev. V1.2
Boost Converter
|
V
in
18-20 V
Silvertel Ag312 | Demoboard EvalAg31x, Rev. Rev.1 (May 2020)
Wireless Power Transfer
|
Output
5 V
Silvertel AG312 | Demoboard EVALAg312, Rev. V1.0
Wireless Power Transfer
|
V
in
5 V
Silvertel Ag320R | Demoboard EVALAg320, Rev. 1.0
Wireless Power Transfer
Silvertel Ag320T | Demoboard EvalAg320T, Rev. 1
Wireless Power Transfer
|
V
in
12 V
|
Output
12 V / 1.3 A
Silvertel Ag320T | Demoboard EVALAg320t, Rev. 1.0
Wireless Power Transfer
|
V
in
12 V
Silvertel Ag321T | Demoboard EvalAg321T, Rev. Rev.1
Wireless Power Transfer
|
V
in
11.5-12.5 V
Silvertel Ag5300 | Demoboard EvalAgSil
LAN / POE
Silvertel Ag5300 | Demoboard EVALAg5300 Eval Board, Rev. 3
Buck Converter
|
V
in
37-57 V
|
Output
12 V
Silvertel Ag53xx | Demoboard PoE transformers, Rev. 1
LAN / POE
|
V
in
37-57 V
|
Output
24 V
Silvertel Ag5400 | Demoboard EvalAgSil, Rev. 1.0
LAN / POE
Silvertel Ag5412 | Demoboard ANX-POE-Power, Rev. 1.1
LAN / POE
|
Output
12 V
Silvertel Ag54xx | Demoboard PoE transformers, Rev. 1
LAN / POE
|
Output
24 V
Silvertel Ag5500-FE | Demoboard POE-EVALAg201 Eval Board, Rev. 1
Other Topology
Silvertel Ag5510 | Demoboard EVALAg5510 Eval Board, Rev. 1.0
Buck Converter
|
V
in
37-57 V
|
Outputs
24 V, 12 V
Silvertel Ag5510 | Demoboard EvalAg5510, Rev. 2R
Other Topology
|
V
in
44-57 V
Silvertel Ag5600 | Demoboard EVALAg5600 Eval Board, Rev. 1
Other Topology
Silvertel Ag5700 | Demoboard EvalAg5700, Rev. 1.2
LAN / POE
|
V
in
60 V
Silvertel Ag57xx | Demoboard PoE transformers, Rev. 1
LAN / POE
|
Output
24 V
Silvertel Ag5800 | Demoboard EvalAg5800, Rev. 1
Buck Converter
|
V
in
37-57 V
|
Outputs
24 V / 3 A, 12 V / 6 A
Silvertel Ag5800 | Demoboard EvalAg5800, Rev. Rev-1R (January 2020)
Other Topology
|
V
in
37-57 V
|
Output
24 V
previous
1
...
301
302
303
304
305
...
426
next
Cart
Your cart is empty.
Get samples and quotes