IC manufacturers Silicontent Technology

IC manufacturers (97)

Silicontent Technology SCT2401 | Demoboard EV2401-B-02A

4.5V-40V Vin, 600mA Synchronous Step-down DCDC Converter

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 15 V / 0.6 A
IC revision1.0

Description

The SCT2401 is a high frequency, up to 600mA continuous output synchronous buck converter. It has wide input voltage rating from 4.5V to 40V, which integrates a 600mΩ high-side MOSFET and a 300mΩ low-side MOSFET. The SCT2401, adopts the peak current mode control with built-in loop compensation to make the chip easy to use. The SCT2401 features fixed 1.2MHz switching frequency, which minimizes the external off chip passive components size and reduces the output ripple to be lower than 0.1% of output when the output is 12V. With a minimum 80ns on-time of high-side MOSFET, the SCT2401 allows power conversion from high input voltage to low output voltage. The SCT2401 supports the Pulse Skipping Modulation (PSM) with typical 90uA low quiescent current. It achieves 85% power efficiency at 10mA light load condition. The SCT2401 offers cycle-by-cycle current limit, thermal shutdown protection and input voltage undervoltage protection. The device is available in a 6-pin small profile TSOT23-6 package.

Features

  • Wide Input Range: 4.5V-40V 
  • Up to 600mA Continuous Output Current 
  • 0.81V ± 2.5% Feedback Reference Voltage 
  • Integrated 600mΩ High-Side and 300mΩ LowSide Power MOSFETs 
  • Fixed Frequency 1.2MHz 
  • Pulse Skipping Mode (PSM) at Light Load
  • 90uA Quiescent Current in Sleep Mode 
  • 80ns Minimum On-time 
  • 1ms Internal Soft-start Time 
  • Over-Temperature Protection 
  • Available in an TSOT23-6 Package

Typical applications

  • Industrial 24V Distributed Power Bus
  • Elevator, PLC, Servo, Automatic Control
  • Automotive

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012006034SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 pF ±5% 25 0603 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012209048SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)4.7 µF ±10% 50 1210 -55 °C up to +125 °C 50.02 GΩ X7R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
885012109014SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WCAP-CSGP MLCCs 25 V(DC)22 µF ±20% 25 1210 -55 °C up to +85 °C 50.005 GΩ X5R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
74404064220SPEC
8 files WE-LQS SMT Power Inductor 6045 -40 °C up to +125 °C 6 6 22 2.5 89 15 4.5 2.1
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 3 Single Pin Header Straight 3 Bag
Order Code Data­sheet Simu­lation
885012006034SPEC
885012206095SPEC
885012209048SPEC
885012109014SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74404064220SPEC
61300311121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples