Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
931-960 of 14005 reference designs
Filter values
Analog Devices LT3573, Rev. D
Flyback Converter
|
V
in
24 V
|
fsw
1000 kHz
|
Output
5 V / 0.5 A
Analog Devices LT3573, Rev. D
Flyback Converter
|
V
in
9-30 V
|
fsw
1000 kHz
|
Outputs
5 V / 0.35 A, -5 V / 0.35 A
Analog Devices LT3574
Flyback Converter
|
V
in
12 V
|
fsw
1000 kHz
|
Output
3.3 V / 0.5 A
Analog Devices LT3574
Flyback Converter
|
V
in
10-30 V
|
fsw
1000 kHz
|
Outputs
-5 V / 0.18 A, 5 V / 0.18 A
Analog Devices LT3574
Flyback Converter
|
V
in
3-40 V
|
fsw
1000 kHz
Analog Devices LT3574
Flyback Converter
|
V
in
12-24 V
|
fsw
1000 kHz
|
Outputs
5 V / 0.35 A, 12 V / 0.04 A
Analog Devices LT3574
Flyback Converter
|
V
in
5 V
|
fsw
1000 kHz
|
Outputs
5 V / 0.1 A, 5 V / 0.18 A
Analog Devices LT3574EMS | Demoboard DC1636A, Rev. 1-1
Flyback Converter
|
V
in
10-30 V
|
Outputs
5 V / 0.5 A, 5 V / 0.35 A
Analog Devices LT3575
Flyback Converter
|
V
in
13-30 V
|
Outputs
-5 V / 0.5 A, 5 V / 0.5 A
Analog Devices LT3575
Other Topology
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Outputs
12 V / 0.8 A, 5 V / 1 A, 12 V / 0.5 A, 12 V / 0.3 A, 5 V / 2 A, 3.3 V / 1.5 A
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Output
5 V / 1.5 A
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Outputs
12 V / 1 A, 24 V / 0.5 A
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Output
5 V / 2 A
Analog Devices LT3575
Other Topology
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Outputs
3.3 V / 4 A, 15 V / 1 A, 5 V / 2.5 A
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Outputs
3.3 V / 1.5 A, 5 V / 1 A
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Outputs
-5 V / 1 A, 5 V / 1 A
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Outputs
12 V / 1 A, 3.3 V / 4 A, 5 V / 2.5 A
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Outputs
3.3 V / 4 A, 5 V / 2.4 A, 5 V / 3 A, 3.3 V / 3 A, 12 V / 1 A
Analog Devices LT3575
Flyback Converter
|
V
in
3-40 V
|
Output
3.3 V / 4 A
Analog Devices LT3575
Flyback Converter
|
V
in
12-24 V
|
Outputs
12 V / 0.12 A, 3.3 V / 1.5 A, 5 V / 1.4 A
Analog Devices LT3575EFE | Demoboard DC1643A, Rev. 2
Flyback Converter
|
V
in
10-28 V
|
Outputs
5 V / 2 A, 5 V / 1.4 A
Analog Devices LT3579, Rev. A
Boost Converter
|
V
in
5 V
|
fsw
200-2500 kHz
|
Output
12 V / 1.7 A
Analog Devices LT3579, Rev. A
Boost Converter
|
V
in
2.5-16 V
|
fsw
200-2500 kHz
|
Output
6 A
Analog Devices LT3579, Rev. A
SEPIC Buck-Boost Topology
|
V
in
3-33 V
|
fsw
200-2500 kHz
|
Output
3.3 V / 3.4 A
Analog Devices LT3579 | Demoboard LT3579, Rev. B
Boost Converter
|
V
in
5 V
|
fsw
200-2500 kHz
|
Output
12 V / 1.7 A
Analog Devices LT3579 | Demoboard LT3579, Rev. B
SEPIC Buck-Boost Topology
|
V
in
3-33 V
|
fsw
200-2500 kHz
|
Output
3.3 V / 3.4 A
Analog Devices LT3579 | Demoboard LT3579, Rev. B
Boost Converter
|
V
in
9-16 V
|
fsw
200-2500 kHz
|
Output
100 V / 0.33 A
Analog Devices LT3579, Rev. B
SEPIC Buck-Boost Topology
|
V
in
3-33 V
|
fsw
200-2500 kHz
|
Outputs
3.3 V / 3.1 A, 3.3 V / 1.8 A, 3.3 V / 3.4 A
previous
1
...
30
31
32
33
34
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes