Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9571-9600 of 12750 reference designs
Filter values
STMicroelectronics TCPP02-M18 | Demoboard X-NUCLEO-SRC1M1, Rev. 2
USB
STMicroelectronics Teseo-VIC3DA | Demoboard EVB-VIC3DA, Rev. 1.1
Other Topology
STMicroelectronics TESEO-VIC3DATR | Demoboard X-NUCLEO-GNSS2A1, Rev. 1
Other Topology
STMicroelectronics VIPer01 | Demoboard Steval-ISA177V1, Rev. V1
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 0.8 A
STMicroelectronics VIPER01 | Demoboard AN4855, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 0.8 A
STMicroelectronics VIPER01 | Demoboard STEVAL-ISA177V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 0.8 A
STMicroelectronics VIPER012XSTR | Demoboard STEVAL-POE45W1, Rev. 1
Buck Converter
|
V
in
48-57 V
|
fsw
30-120 kHz
STMicroelectronics VIPer013B | Demoboard STEVAL-VP013B1B, Rev. 1
Buck Converter
|
V
in
60-300 V
|
Output
5.25 V / 0.1 A
STMicroelectronics VIPer013LS | Demoboard STEVAL-LLL004V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
fsw
35-100 kHz
|
Output
80 V / 0.5 A
STMicroelectronics Viper06H | Demoboard STEVAL-ISA135V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.35 A
STMicroelectronics Viper06H | Demoboard STEVAL-ISA137V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 0.6 A
STMicroelectronics Viper06H | Demoboard STEVAL-ISA136V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 0.6 A
STMicroelectronics Viper06H | Demoboard STEVAL-ISA134V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.35 A
STMicroelectronics VIPER06Xs | Demoboard STEVAL-BLUEPLUG1, Rev. 1
Other Topology
STMicroelectronics VIPER06XS | Demoboard EVLMG4-500WIBCK, Rev. 1
Buck Converter
|
V
in
400 V
|
Output
150 V / 1 A
STMicroelectronics VIPER0P, Rev. 2
Flyback Converter
|
V
in
85-265 V
|
Outputs
-5 V / 0.8 A, 7 V / 0.4 A
STMicroelectronics Viper0PH | Demoboard STEVAL-ISA181V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.6 A
STMicroelectronics VIPER0PLD | Demoboard STEVAL-ISA180V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.6 A
STMicroelectronics VIPER0PLD | Demoboard STEVAL-ISA180V1, Rev. 1
Flyback Converter
|
V
in
120-375 V
|
Output
12 V / 0.6 A
STMicroelectronics VIPer114LS, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.5 A
STMicroelectronics Viper11LS | Demoboard Steval-ISA196V1, Rev. V1
Flyback Converter
|
V
in
230 V
|
Output
5 V / 1.2 A
STMicroelectronics VIPer122LS | Demoboard STEVAL-VP12201F
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.5 A
STMicroelectronics Viper16L | Demoboard STEVAL-ISA117V1, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.35 A
STMicroelectronics VIPer16LN | Demoboard STEVAL-IHM038V1, Rev. 1
Other Topology
|
Output
15 V
STMicroelectronics VIPER17HD | Demoboard STEVAL-ISA172V1, Rev. 4
Full-Bridge Converter symmetrical isolated
STMicroelectronics VIPER17HD | Demoboard STEVAL-ISA172V1, Rev. 4
Flyback Converter
|
V
in
90-264 V
|
Outputs
52 V / 42 A, 48 V / 42 A
STMicroelectronics VIPER17HD | Demoboard STEVAL-ISA172V1, Rev. 4
Power Factor Correction
|
Output
400 V
STMicroelectronics VIPER26 | Demoboard STEVAL-VP26K01B, Rev. 1
Buck Converter
|
V
in
60-870 V
|
Output
15 V / 0.1 A
STMicroelectronics VIPER26, Rev. 2
Flyback Converter
|
V
in
85-264 V
|
fsw
60-115 kHz
|
Outputs
3.3 V / 0.1 A, 12 V / 1 A
STMicroelectronics VIPER26, Rev. 2
Flyback Converter
|
fsw
60-115 kHz
|
Outputs
15 V / 0.2 A, 5 V / 0.1 A
previous
1
...
318
319
320
321
322
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes