Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9961-9990 of 12750 reference designs
Filter values
Texas Instruments DRV8847 | Demoboard TIDA-010004, Rev. E2
Other Topology
|
V
in
2.7-18 V
Texas Instruments DRV8847S | Demoboard DRV8847SEVM, Rev. 001
Half-Bridge Converter symmetrical isolated
|
V
in
2.7-18 V
|
Output
2 A
Texas Instruments DRV8850 | Demoboard DRV8850EVM, Rev. 1.0
Half-Bridge Converter symmetrical isolated
Texas Instruments DRV8873HPWPRQ1 | Demoboard DRV8873H-Q1EVM, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-38 V
Texas Instruments DRV8873-Q1 | Demoboard DRV8873S-Q1EVM
High Voltage Output
|
V
in
4.5-38 V
|
Output
10 A
Texas Instruments DRV8873S | Demoboard DRV8873SEVM, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-38 V
|
Output
10 A
Texas Instruments DRV8873SPWPRQ1 | Demoboard DRV8873S-Q1EVM, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-38 V
Texas Instruments DRV8874 | Demoboard DRV8876EVM, Rev. C
Other Topology
|
V
in
4.5-37 V
|
Output
6 A
Texas Instruments DRV8874 | Demoboard DRV8874EVM, Rev. C
Other Topology
|
V
in
4.5-37 V
|
Output
6 A
Texas Instruments DRV8876-Q1 | Demoboard DRV8876-Q1EVM, Rev. C
Other Topology
Texas Instruments DRV8889-Q1 | Demoboard DRV8889-Q1EVM, Rev. 1
Half-Bridge Converter symmetrical isolated
Texas Instruments DRV8908-Q1 | Demoboard DRV8908-Q1EVM, Rev. c
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-32 V
|
Output
40 V
Texas Instruments DRV8912-Q1 | Demoboard DRV8912-Q1EVM, Rev. C
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-32 V
|
Output
40 V
Texas Instruments DRV8932P | Demoboard DRV8932PEVM, Rev. A
Motor Drive
|
V
in
4.2-33 V
Texas Instruments DRV8955P | Demoboard DRV8955PEVM, Rev. B
Motor Drive
|
V
in
4.5-48 V
Texas Instruments DS160PT801 | Demoboard DS160PT801X16EVM , Rev. A
Other Topology
Texas Instruments DS90UB921-Q1, Rev. snlu205
Other Topology
Texas Instruments DS90UB926Q-Q1 | Demoboard TIDA-00271, Rev. E2
Buck Converter
|
V
in
12-60 V
|
Outputs
12 V / 2.1 A, 4.5 V / 5.5 A
Texas Instruments DS90UB934-Q1 | Demoboard DS90UB934-Q1EVM, Rev. B
Other Topology
Texas Instruments DS90UB949-Q1 | Demoboard DS90UB949-Q1EVM
Other Topology
Texas Instruments DS90UB953A-Q1 | Demoboard DS90UB953A-Q1EVM, Rev. A
Other Topology
Texas Instruments DS90UB954-Q1, Rev. snlu223
Other Topology
Texas Instruments DS90UB960WRTDRQ1 | Demoboard DS90UB960-Q1EVM, Rev. A
Other Topology
Texas Instruments DS90UB96X-Q1, Rev. snlu177
Other Topology
Texas Instruments DS90Ux941AS-Q1 | Demoboard DS90UH941AS-Q1EVM, Rev. A
Other Topology
Texas Instruments EMB1499Q, Rev. B
Flyback Converter
|
V
in
12 V
|
fsw
220-290 kHz
Texas Instruments ESDS312DBVR | Demoboard TIDA-010046 PSE, Rev. E1
Other Topology
Texas Instruments F280025 | Demoboard TMDSCNCD280025C
Other Topology
Texas Instruments F280049CPZS | Demoboard TMDSCNCD280049C, Rev. B
Other Topology
Texas Instruments F2837xD | Demoboard LAUNCHXL-F28379D, Rev. C
Other Topology
previous
1
...
331
332
333
334
335
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes