Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9991-10020 of 12750 reference designs
Filter values
Texas Instruments FT2232HL | Demoboard TIDA-00409, Rev. B
Other Topology
|
V
in
3.3 V
|
Output
1.8 V
Texas Instruments FT2232HQ | Demoboard TMDSCNCD280049C, Rev. B
USB
|
V
in
3.3 V
Texas Instruments FT4232H-56Q | Demoboard ADC3663EVM, Rev. A
USB
Texas Instruments INA199 | Demoboard TIDA-00753
Other Topology
Texas Instruments INA220 | Demoboard INA220EVM
Other Topology
Texas Instruments INA234_236 | Demoboard INA234_236EVM, Rev. B
Sensors
Texas Instruments INA237-Q1 | Demoboard PMP23365, Rev. A
Other Topology
Texas Instruments INA240A2PWR | Demoboard TIDA-050026-23881, Rev. A
Other Topology
Texas Instruments INA240A2PWR | Demoboard TIDA-050026-23882, Rev. A
Other Topology
Texas Instruments INA240A2PWR | Demoboard TIDA-010042, Rev. E2
Other Topology
Texas Instruments INA241x | Demoboard INA241AEVM, Rev. A
Other Topology
Texas Instruments INA296 | Demoboard INA296AEVM, Rev. A
Other Topology
|
V
in
2.7-20 V
Texas Instruments INA310 | Demoboard INA310EVM, Rev. A
Other Topology
Texas Instruments INA700 | Demoboard INA700EVM, Rev. A
Other Topology
Texas Instruments INA826IADGK | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments ISE4033 | Demoboard ISE4033, Rev. E1
Wireless Power Transfer
|
V
in
24 V
|
Output
3.3 V
Texas Instruments ISO1212DBQR | Demoboard TIDA-01599, Rev. E1
Other Topology
Texas Instruments ISO1212DBQR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments ISO1228 | Demoboard ISO1228DFBEVM, Rev. A
Other Topology
Texas Instruments ISO224 | Demoboard ISO224EVM , Rev. A
Other Topology
Texas Instruments ISO5852S | Demoboard TIDA-00195, Rev. E1
Half-Bridge Converter symmetrical isolated
|
V
in
15 V
|
Outputs
-8 V, 15 V
Texas Instruments ISO5852S | Demoboard TIDA-01599, Rev. E1
Other Topology
Texas Instruments ISO5852SDWR | Demoboard TIDA-01599, Rev. E1
Other Topology
Texas Instruments ISO5852SDWR | Demoboard TIDA-01606 Gate driver, Rev. E4
Other Topology
Texas Instruments ISO7342FC | Demoboard TIDA-00817, Rev. A
Forward Converter
Texas Instruments ISO7721DWVR | Demoboard TIDA-010054, Rev. E1
Other Topology
Texas Instruments ISO7731 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments ISO7741 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments ISO7762DBQR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
Texas Instruments ISO7763DBQR | Demoboard TIDM-02006, Rev. A
Other Topology
|
V
in
3.3 V
|
Output
3.3 V
previous
1
...
332
333
334
335
336
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes