Topology | Other Topology |
Input voltage | 2.7-20 V |
IC revision | A |
INA296AEVM is a small module with five completely independent boards that can be broken off by the designer. Five schematically identical boards are available for each of the five gain variations of the INA296x with inputs up to 110-V common-mode and 10-A (onboard shunt) input capability.Each board provides test points for VS, GND, OUT and a terminal block of Vin+ and Vin-. Pads and sockets allow for quick implementation of input and output filtering as well as an onboard 2512-size shunt resistor.
Easy to test INA296x with differential voltage or shunt resistorPads and sockets allow quick and easy implementation of SMD filteringBreakable panels enable designers to experiment and test with all gain variants
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691137710002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | Wire Protector | PCB | No | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | 2 | – | 11.5 | – | Horizontal | 24 | Box | ||
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
691137710002 | SPEC | |
61300211121 | SPEC | |
61300311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|