Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1111-1140 of 12766 reference designs
Filter values
Analog Devices LT3922, Rev. A
Boost Converter
|
V
in
8-18 V
|
fsw
200-2000 kHz
|
Output
21 V / 0.5 A
Analog Devices LT3922, Rev. A
Boost Converter
|
V
in
8-20 V
|
fsw
200-2000 kHz
|
Output
24 V / 0.5 A
Analog Devices LT3922, Rev. A
Boost Converter
|
V
in
2.8-36 V
|
fsw
200-2000 kHz
|
Output
30 V / 0.33 A
Analog Devices LT3922, Rev. A
Buck Converter
|
V
in
20-36 V
|
fsw
200-2000 kHz
|
Output
15 V / 1 A
Analog Devices LT3922, Rev. A
Boost Converter
|
V
in
8-27 V
|
fsw
200-2000 kHz
|
Output
30 V / 0.33 A
Analog Devices LT3922, Rev. A
Boost Converter
|
V
in
5 V
|
fsw
200-2000 kHz
|
Output
12 V / 0.5 A
Analog Devices LT3922, Rev. A
Boost Converter
|
V
in
8-27 V
|
fsw
200-2000 kHz
|
Output
30 V / 0.33 A
Analog Devices LT3922, Rev. A
Boost Converter
|
V
in
8-27 V
|
fsw
200-2000 kHz
|
Output
30 V / 0.33 A
Analog Devices LT3922 | Demoboard DC2247A, Rev. A
Boost Converter
|
V
in
12 V
|
Output
36 V / 0.33 A
Analog Devices LT3922 | Demoboard DC2247A, Rev. B
Boost Converter
|
V
in
4-36 V
|
fsw
200-2000 kHz
|
Output
36 V / 0.33 A
Analog Devices LT3922-1 | Demoboard DC2857A
Boost Converter
|
V
in
4-36 V
|
fsw
200-2500 kHz
|
Output
34 V / 330 A
Analog Devices LT3922-1
Buck-Boost Converter
|
V
in
6-18 V
|
fsw
200-2000 kHz
|
Output
12.5 V / 0.5 A
Analog Devices LT3922-1
Boost Converter
|
V
in
8-27 V
|
fsw
200-2000 kHz
|
Output
30 V / 0.33 A
Analog Devices LT3922-1
Boost Converter
|
V
in
5 V
|
fsw
200-2000 kHz
|
Output
12 V / 0.5 A
Analog Devices LT3922-1
Boost Converter
|
V
in
8-27 V
|
fsw
200-2000 kHz
|
Output
30 V / 0.33 A
Analog Devices LT3922-1
Boost Converter
|
V
in
8-27 V
|
fsw
200-2000 kHz
|
Output
30 V / 0.33 A
Analog Devices LT3922-1
Buck Converter
|
V
in
20-36 V
|
fsw
200-2000 kHz
|
Output
15 V / 1 A
Analog Devices LT3922-1
Boost Converter
|
V
in
8-20 V
|
fsw
200-2000 kHz
|
Output
24 V / 500 A
Analog Devices LT3922-1
Boost Converter
|
V
in
8-18 V
|
fsw
200-2000 kHz
|
Output
21 V / 0.5 A
Analog Devices LT3922-1
Boost Converter
|
V
in
8-27 V
|
fsw
200-2000 kHz
|
Output
30 V / 0.33 A
Analog Devices LT3932
Buck Converter
|
V
in
8-36 V
|
fsw
180-2100 kHz
|
Output
6 V / 1 A
Analog Devices LT3932
Buck Converter
|
V
in
36 V
|
fsw
180-2100 kHz
|
Output
30 V / 2 A
Analog Devices LT3932
Buck Converter
|
V
in
36 V
|
fsw
180-2100 kHz
|
Output
30 V / 1 A
Analog Devices LT3932
Buck Converter
|
V
in
32 V
|
fsw
180-2100 kHz
|
Output
28 V / 0.7 A
Analog Devices LT3932
Buck Converter
|
V
in
36 V
|
fsw
180-2100 kHz
|
Output
12 V / 1 A
Analog Devices LT3932
Buck Converter
|
V
in
12-24 V
|
fsw
180-2100 kHz
|
Output
12 V / 2 A
Analog Devices LT3932 | Demoboard Design Note DN570, Rev. 1
Buck Converter
|
V
in
9-36 V
|
fsw
180-2650 kHz
|
Output
1 A
Analog Devices LT3932 | Demoboard DC2286A, Rev. A
Buck Converter
|
V
in
9-36 V
|
fsw
2000-2500 kHz
|
Output
7 V / 2 A
Analog Devices LT3935
Buck Converter
|
V
in
3.6-36 V
|
fsw
200-2000 kHz
|
Output
1.5 A
Analog Devices LT3935
Buck Converter
|
V
in
3.6-36 V
|
fsw
200-2000 kHz
|
Output
4 A
previous
1
...
36
37
38
39
40
...
426
next
Cart
Your cart is empty.
Get samples and quotes