Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12121-12150 of 12734 reference designs
Filter values
Texas Instruments UCC256302 | Demoboard PMP40379, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
240-380 V
|
Outputs
42 V / 6 A, -42 V / 6 A
Texas Instruments UCC256302 | Demoboard PMP21582, Rev. B
LLC Resonant Converter
|
V
in
100-130 V
|
fsw
35-1000 kHz
|
Outputs
13.8 V / 0.8 A, 3.3 V / 0.2 A, 30 V / 8.33 A
Texas Instruments UCC256304 | Demoboard PMP40482, Rev. 002
LLC Resonant Converter
|
V
in
85-115 V
|
fsw
35-1000 kHz
|
Outputs
22 V / 0.15 A, 25 V / 0.4 A, 60 V / 2.5 A, 12 V / 7.5 A
Texas Instruments UCC256304 | Demoboard PMP40482, Rev. A
LLC Resonant Converter
|
V
in
85-115 V
|
Outputs
60 V / 2.5 A, 12 V / 7.1 A, 25 V / 0.4 A
Texas Instruments UCC256304 | Demoboard PMP21251, Rev. B
Power Factor Correction
|
V
in
90-264 V
|
fsw
35-1000 kHz
|
Output
12 V / 10.8 A
Texas Instruments UCC256403 | Demoboard TIDA-010081, Rev. 00
LLC Resonant Converter
|
V
in
85-265 V
|
fsw
35-1000 kHz
|
Output
54 V / 18.7 A
Texas Instruments UCC256403/UCC28180 | Demoboard TIDA-010080, Rev. E1
LLC Resonant Converter
|
V
in
90-265 V
|
Output
52 V / 10.5 A
Texas Instruments UCC256404 | Demoboard PMP31179, Rev. 1
LLC Resonant Converter
|
V
in
200-260 V
|
fsw
0.4-0.8 kHz
|
Output
30 V / 13.3 A
Texas Instruments UCC25640x | Demoboard UCC25640EVM-020, Rev. A
LLC Resonant Converter
|
V
in
85-264 V
|
Output
12 V / 15 A
Texas Instruments UCC25660 | Demoboard UCC25660EVM-064, Rev. A
LLC Resonant Converter
|
V
in
85-265 V
|
Output
12 V / 15 A
Texas Instruments UCC2566064 | Demoboard UCC25660EVM-064, Rev. A
LLC Resonant Converter
|
V
in
85-264 V
|
Output
15 V / 12 A
Texas Instruments UCC25710 | Demoboard PMP4317, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Output
200 V / 0.7 A
Texas Instruments UCC25710 | Demoboard PMP4302B, Rev. A
Boost Converter
|
V
in
90-264 V
|
Output
50 V / 2 A
Texas Instruments UCC25710 | Demoboard PMP4371, Rev. A
LLC Resonant Converter
|
V
in
90-264 V
|
Output
380 V / 0.35 A
Texas Instruments UCC25800 | Demoboard PMP22835
LLC Resonant Converter
|
V
in
24 V
|
Outputs
20 V / 0.3 A, -4 V / 0.3 A
Texas Instruments UCC25800
LLC Resonant Converter
|
V
in
24 V
|
Outputs
12 V / 1 A, 24 V / 1 A, 18 V / 1 A, 15 V / 1 A
Texas Instruments UCC25800
LLC Resonant Converter
|
V
in
12 V
|
Outputs
12 V / 1 A, 24 V / 1 A, 18 V / 1 A, 5 V / 1 A, 15 V / 1 A
Texas Instruments UCC25800
LLC Resonant Converter
|
V
in
15 V
|
Outputs
18 V / 1 A, 24 V / 1 A, 5 V / 1 A, 12 V / 1 A, 15 V / 1 A
Texas Instruments UCC25800
LLC Resonant Converter
|
V
in
30 V
|
Outputs
12 V / 1 A, 24 V / 1 A, 15 V / 1 A, 18 V / 1 A
Texas Instruments UCC25800 | Demoboard UCC25800EVM-037
LLC Resonant Converter
|
V
in
6-26 V
|
Outputs
-5 V / -0.09 A, 18 V / 0.09 A
Texas Instruments UCC25800 | Demoboard UCC25800EVM-1
LLC Resonant Converter
|
V
in
6-26 V
|
Outputs
-5 V / 0.09 A, 18 V / 0.09 A
Texas Instruments UCC25800, Rev. 001
Half-Bridge Converter symmetrical isolated
|
V
in
12 V
|
Output
20.5 V
Texas Instruments UCC25800 | Demoboard PMP31182, Rev. 1
ADC
|
V
in
15 V
Texas Instruments UCC25800 | Demoboard UCC25800EVM-1, Rev. 6A
LLC Resonant Converter
|
V
in
7.5 V
|
fsw
100-1200 kHz
Texas Instruments UCC25800 | Demoboard UCC25800EVM-1, Rev. 6A
LLC Resonant Converter
|
V
in
13 V
|
fsw
100-1200 kHz
Texas Instruments UCC25800, Rev. A
LLC Resonant Converter
|
V
in
24 V
|
fsw
100-1200 kHz
|
Output
15 V / 0.14 A
Texas Instruments UCC25800, Rev. A
LLC Resonant Converter
|
V
in
24 V
|
fsw
100-1200 kHz
|
Output
24 V / 0.09 A
Texas Instruments UCC25800, Rev. A
LLC Resonant Converter
|
V
in
15 V
|
fsw
100-1200 kHz
|
Output
24 V / 0.09 A
Texas Instruments UCC25800 | Demoboard PMP31054, Rev. B
LLC Resonant Converter
|
V
in
9 V
|
Outputs
9 V / 0.05 A, 9 V / 0.05 A, 9 V / 0.05 A
Texas Instruments UCC25800-Q1 | Demoboard PMP40970
LLC Resonant Converter
|
V
in
24 V
|
Output
18 V / 0.02 A
previous
1
...
403
404
405
406
407
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes