Topology | LLC Resonant Converter |
Input voltage | 6-26 V |
Output 1 | -5 V / 0.09 A |
Output 2 | 18 V / 0.09 A |
This isolated open-loop LLC transformer driver converter is based on the device UCC25800 and has a pair of outputs, +18-V and -5-V, and provides output power up to 2 W from 6-V to 26-V DC input to provide isolated bias power to SiC MOSFET or IGBT gate drivers for traction inverter and industrial inverter applications. The LLC topology allows the transformer to have significant leakage inductance, but much smaller primary-to-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer. The LLC converter based on UCC25800 offers a high level of integration, low cost and high efficiency in a compact form factor.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744273102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 HC SMT Common Mode Line Filter | sectional | 2 | 11 | 1000 | 2500 | 0.03 | 80 | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | ||
![]() | 7448700015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | 1.5 | 1.5 | 8.6 | 8.6 | 17.5 | 0.012 | 0.012 | 0.016 | 0.016 | 60 | Crossed | – | – | – | – | ||
![]() | 691313710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | – | – | – | – | – | – | Pluggable | – | – | – | – | – | – | – | – | – | – | Horizontal | 2 | PCB | No | – | |
![]() | 691313710003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | – | – | – | – | – | – | Pluggable | – | – | – | – | – | – | – | – | – | – | Horizontal | 3 | PCB | No | – | |
![]() | 691352710002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3527 - 5.00 mm Vertical | – | – | – | – | – | – | – | Pluggable | – | – | – | – | – | – | – | – | – | – | Vertical | 2 | Cable | No | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | |
![]() | 691352710003 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3527 - 5.00 mm Vertical | – | – | – | – | – | – | – | Pluggable | – | – | – | – | – | – | – | – | – | – | Vertical | 3 | Cable | No | 12 to 22 (AWG) 3.31 to 0.129 (mm²) |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744273102 | SPEC | |
![]() | 7448700015 | SPEC | |
![]() | 691313710002 | SPEC | – |
![]() | 691313710003 | SPEC | – |
![]() | 691352710002 | SPEC | – |
![]() | 691352710003 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|