Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1261-1290 of 12766 reference designs
Filter values
Analog Devices LT4295 | Demoboard DC2539A-A, Rev. A
Flyback Converter
|
V
in
37-57 V
|
Output
12 V / 3.9 A
Analog Devices LT4321
Buck Converter
|
V
in
9-57 V
Analog Devices LT4321 | Demoboard DC2046A-F
Flyback Converter
|
V
in
37-57 V
|
Output
3.3 V / 6.8 A
Analog Devices LT4321 | Demoboard DC2046A-A
Flyback Converter
|
V
in
37-57 V
|
Output
3.3 V / 6.8 A
Analog Devices LT4321 | Demoboard DC2911A
Other Topology
Analog Devices LT4321 | Demoboard DC2583A, Rev. 1
Other Topology
|
V
in
37-57 V
|
Output
57 V / 1.2 A
Analog Devices LT4322 | Demoboard DC3137A
Full-Bridge Converter symmetrical isolated
|
V
in
7-200 V
|
fsw
100 kHz
|
Output
200 V / 5.2 A
Analog Devices LT4322 | Demoboard DC3117A
Other Topology
Analog Devices LT4332
Other Topology
|
V
in
4-32 V
Analog Devices LT4363 | Demoboard DC2062A-A, Rev. 2
Boost Converter
|
V
in
37-57 V
|
Output
5 V / 13 A
Analog Devices LT4363 | Demoboard DC2062A-B, Rev. 2
Buck Converter
|
V
in
37-57 V
|
Output
12 V / 7 A
Analog Devices LT6119-1 | Demoboard DC2261A-A
Other Topology
Analog Devices LT6119-2 | Demoboard DC2261A-B
Other Topology
Analog Devices LT6600 | Demoboard DC2459A-B
Other Topology
Analog Devices LT6658 | Demoboard DC2432, Rev. 1
Other Topology
Analog Devices LT6658 | Demoboard DC2542A, Rev. A
Other Topology
Analog Devices LT7101
Buck Converter
|
V
in
4.4-100 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 1 A
Analog Devices LT7101
Buck Converter
|
V
in
5-100 V
|
fsw
200-2000 kHz
|
Output
5 V / 1 A
Analog Devices LT7101
Buck Converter
|
V
in
12-100 V
|
fsw
200-2000 kHz
|
Output
12 V / 1 A
Analog Devices LT7170 | Demoboard EVAL-LT7170-AZ
Buck Converter
|
V
in
1.5-16 V
|
Output
1 V / 20 A
Analog Devices LT7170-1 | Demoboard EVAL-LT7170-1-AZ
Buck Converter
|
V
in
1.5-16 V
|
Output
1 V / 20 A
Analog Devices LT7171 | Demoboard EVAL-LT7171-AZ
Buck Converter
|
V
in
2.9-16 V
|
Output
1 V / 40 A
Analog Devices LT7171-1 | Demoboard EVAL-LT7171-1-AZ, Rev. A
Buck Converter
|
V
in
2.9-16 V
|
Output
1 V / 40 A
Analog Devices LT7182S | Demoboard DC2836A
Buck Converter
|
V
in
4-20 V
|
fsw
925-1075 kHz
|
Outputs
3.3 V / 9 A, 1.2 V / 9 A
Analog Devices LT7200S | Demoboard DC2851A
Buck Converter
|
V
in
2.9-18 V
|
fsw
900-1100 kHz
|
Outputs
1.2 V / 5 A, 5 V / 5 A, 3.3 V / 5 A, 1.8 V / 5 A
Analog Devices LT7803
Buck Converter
|
V
in
5-38 V
|
fsw
100-3000 kHz
|
Output
3.3 V / 20 A
Analog Devices LT7803
Buck Converter
|
V
in
4.5-38 V
|
fsw
100-3000 kHz
|
Output
5 V / 10 A
Analog Devices LT7803
Buck Converter
|
V
in
5-38 V
|
fsw
100-3000 kHz
|
Output
3.3 V / 20 A
Analog Devices LT7815, Rev. C
Buck-Boost Converter
|
V
in
2.5-38 V
|
fsw
320-2250 kHz
|
Outputs
8.5 V / 3 A, 5 V / 5 A, 18 V / 2 A
Analog Devices LT7852 | Demoboard LTC7852/LTC7852-1, Rev. 00
Buck Converter
|
V
in
5-13 V
|
fsw
215-1225 kHz
|
Output
2 V / 200 A
previous
1
...
41
42
43
44
45
...
426
next
Cart
Your cart is empty.
Get samples and quotes