Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1651-1680 of 12734 reference designs
Filter values
Analog Devices LT8570
Boost Converter
|
V
in
9-16 V
|
fsw
200-1500 kHz
|
Outputs
60 V / 0.04 A, 180 V / 0.01 A, 120 V / 0.02 A
Analog Devices LT8570
Boost Converter
|
V
in
5 V
|
fsw
200-1500 kHz
|
Output
12 V / 0.12 A
Analog Devices LT8570
Other Topology
|
fsw
200-1500 kHz
Analog Devices LT8570 | Demoboard DC2297A-A, Rev. A
Boost Converter
|
V
in
5-10 V
|
Output
12 V / 0.12 A
Analog Devices LT8570-1
Boost Converter
|
V
in
2.6-5.5 V
|
fsw
200-1500 kHz
|
Outputs
12 V / 0.02 A, 12 V / 0.03 A, 12 V / 0.04 A
Analog Devices LT8570-1
Boost Converter
|
V
in
5-12 V
|
fsw
200-1500 kHz
|
Outputs
24 V / 0.1 A, 24 V / 0.03 A
Analog Devices LT8570-1
Boost Converter
|
V
in
5-10 V
|
fsw
200-1500 kHz
|
Output
12 V / 0.06 A
Analog Devices LT8570-1
Positive to Negative Converter
|
V
in
2.6-5.5 V
|
fsw
200-1500 kHz
|
Outputs
-12 V / 0.04 A, -12 V / 0.02 A, -12 V / 0.03 A
Analog Devices LT8570-1
Other Topology
|
fsw
200-1500 kHz
Analog Devices LT8570-1
Boost Converter
|
V
in
5 V
|
fsw
200-1500 kHz
|
Output
12 V / 0.06 A
Analog Devices LT8570-1 | Demoboard DC2297A-B, Rev. A
Boost Converter
|
V
in
5-10 V
|
Output
12 V / 0.06 A
Analog Devices LT8580 | Demoboard DC2518, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
2.55-40 V
|
fsw
1500 kHz
|
Output
65 V / 1 A
Analog Devices LT8580, Rev. C
Boost Converter
|
V
in
5 V
|
fsw
200-1500 kHz
|
Output
12 V / 0.2 A
Analog Devices LT8580, Rev. C
Boost Converter
|
V
in
2.55-40 V
|
fsw
200-1500 kHz
|
Output
12 V / 0.2 A
Analog Devices LT8580, Rev. C
SEPIC Buck-Boost Topology
|
V
in
9-16 V
|
fsw
200-1500 kHz
|
Output
12 V / 0.24 A
Analog Devices LT8580, Rev. C
Boost Converter
|
V
in
9-16 V
|
fsw
200-1500 kHz
|
Outputs
180 V / 0.02 A, 60 V / 0.06 A, 120 V / 0.03 A
Analog Devices LT8582
SEPIC Buck-Boost Topology
|
V
in
9-16 V
|
fsw
2500 kHz
|
Output
10.5 V / 0.85 A
Analog Devices LT8582
High Voltage Output
|
V
in
9-16 V
|
fsw
2500 kHz
|
Outputs
100 V / 0.08 A, 66 V / 0.12 A
Analog Devices LT8582
Positive to Negative Converter
|
V
in
3-19 V
|
fsw
2500 kHz
|
Output
-5 V / 1.5 A
Analog Devices LT8582
SEPIC Buck-Boost Topology
|
V
in
3-19 V
|
fsw
2500 kHz
|
Output
5 V / 1.5 A
Analog Devices LT8584, Rev. B
Flyback Converter
|
V
in
2.45-5.3 V
|
fsw
100-150 kHz
|
Outputs
80 V / 2.5 A, 35 V / 2.5 A, 400 V / 2.5 A, 4.6 A
Analog Devices LT8601, Rev. A
Buck Converter
|
V
in
6-42 V
|
fsw
250-2200 kHz
|
Output
1.8 V / 1.8 A
Analog Devices LT8602, Rev. A
Buck Converter
|
V
in
3-42 V
|
fsw
250-2200 kHz
|
Outputs
1.5 A, 2.5 A
Analog Devices LT8603 | Demoboard DC2469A
SEPIC Buck-Boost Topology
|
V
in
3-42 V
|
fsw
400-430 kHz
|
Output
8 V
Analog Devices LT8603 | Demoboard DC2114A
Buck Converter
|
V
in
3-42 V
|
Output
8 V / 2.5 A
Analog Devices LT8603, Rev. 1
Buck-Boost Converter
|
V
in
3-42 V
|
fsw
250-2200 kHz
|
Outputs
3.3 V, 5 V, 10 V, 1.2 V
Analog Devices LT8603, Rev. 1
Buck-Boost Converter
|
V
in
2-20 V
|
fsw
250-2200 kHz
|
Outputs
5 V, 3.3 V, 8 V, 1.2 V
Analog Devices LT8603, Rev. 1
Buck-Boost Converter
|
V
in
4-20 V
|
fsw
250-2200 kHz
|
Outputs
1.2 V, 3.3 V, 5 V / 0.5 A, 2.5 V
Analog Devices LT8603 | Demoboard DC2469A, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
3-42 V
|
fsw
400-2000 kHz
|
Output
8 V / 1.5 A
Analog Devices LT8603, Rev. B
Buck Converter
|
V
in
3-42 V
previous
1
...
54
55
56
57
58
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes