IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT8602

42V Quad Monolithic Synchronous Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage3-42 V
Switching frequency250-2200 kHz
Output 11.5 A
Output 22.5 A
IC revisionA

Description

The LT®8602 is a quad channel, current mode, monolithicbuck switching regulator with a programmable power-onreset. All regulators are synchronized to a single oscillatorwith an adjustable frequency from 250kHz to 2.2MHz. TheLT8602 can be configured for micropower Burst Modeoperation or pulse-skipping operation at light load. Micropoweroperation results in quiescent current of 30μAwith all four regulators operating in the application below.The high voltage channels are synchronous buck regulatorsthat operate from an input of 3V to 42V. The outputcurrents are up to 1.5A (OUT1) and 2.5A (OUT2). Thelow voltage channels operate from an input of 2.6V to5.5V. Internal synchronous power switches provide highefficiency with output currents up to 1.8A. The LT8602uses a 2-phase clock with channels 1 and 3 operating 180°from channels 2 and 4 to reduce input ripple current onboth HV and LV inputs. All channels have cycle-by-cyclecurrent limit, providing protection against shorted outputs.Thermal shutdown provides additional protection.The LT8602 is available in a 40-lead 6mm × 6mm QFNpackage.

Features

  • Flexible Power Supply System Providing Four Outputs with a Wide Input Range
  • Two High Voltage Synchronous Buck Regulators:
  • 3V to 42V Input Voltage Range
  • Output Currents Up to 2.5A and 1.5A
  • High Efficiency Up to 93%
  • Two Low Voltage Synchronous Buck Regulators:
  • 2.6V to 5.5V Input Voltage Range
  • Output Currents Up to 1.8A and 94% Efficiency
  • Resistor Programmable and Synchronizable 250kHz to 2.2MHz Switching Frequency
  • Low Ripple Burst Mode® Operation:
  • 30μA IQ at 12VIN
  • Output Ripple < 15mV
  • Programmable Power-On Reset
  • Power Good Indicators
  • 2-Phase Clock Reduces Input Current Ripple
  • Available in Thermally Enhanced 40-Lead QFN (6mm × 6mm) Package

Remarks

  • Several Vendors and Suitable Inductor series available page no-15

Typical applications

  • Distributed Supply Regulation
  • Automotive Systems
  • Industrial Controls and Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
MountRDC max.
(mΩ)
VersionIRP,40K
(A)
Size Samples
744025001SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.2 2.6 3 180 SMT 42 SMT 2828
7440430012SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.2 3.1 2.8 150 SMT 20 4828
7440520012SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.2 3 3.5 120 SMT 30 5818
7440700012SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.2 4.8 4.2 150 SMT 16.5 8020
74408942012SPEC
8 files WE-SPC SMT Power Inductor 1.2 3.2 5.5 82 SMT 26 SMT 4828
74477001SPEC
8 files WE-PD SMT Power Inductor 1.2 45 SMT 7 Standard 16.2 1280
744031001SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.5 1.75 1.55 125 SMT 47 SMT 3816
7440620015SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.5 4.3 4 100 SMT 18 6823
7447714015SPEC
8 files WE-PD SMT Power Inductor 1.5 10 12.5 69 SMT 6.6 Performance 1050
74477790015SPEC
8 files WE-PD SMT Power Inductor 1.5 4.3 75 SMT 18 Robust 6.4 7345
7440420018SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.8 2.35 2.4 100 SMT 50 SMT 4818
7440430018SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.8 2.7 2.45 120 SMT 25 4828
7440520018SPEC
8 files WE-TPC SMT Tiny Power Inductor 1.8 2.6 3 100 SMT 35 SMT 5818
7447715001SPEC
8 files WE-PD SMT Power Inductor 1.8 7.6 10.2 76 SMT 9.5 Standard 12.5 1245
7440430022SPEC
8 files WE-TPC SMT Tiny Power Inductor 2.2 2.5 2.35 100 SMT 28 4828
744062002SPEC
8 files WE-TPC SMT Tiny Power Inductor 2.2 3.4 2.7 70 SMT 24 6823
7440690022SPEC
8 files WE-TPC SMT Tiny Power Inductor 2.2 2.8 2.85 50 SMT 45 SMT 8015
74408941022SPEC
8 files WE-SPC SMT Power Inductor 2.2 2.1 3.6 65 SMT 66 SMT 4818
74408942022SPEC
8 files WE-SPC SMT Power Inductor 2.2 2.5 4 54 SMT 45 SMT 4828
74408943022SPEC
8 files WE-SPC SMT Power Inductor 2.2 3 4.6 85 SMT 30 SMT 4838
744778002SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files WE-PD SMT Power Inductor 2.2 4.02 4.8 67 SMT 20 Standard 6.6 7332
744777002SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-PD SMT Power Inductor 2.2 6 6.5 60 SMT 20 Standard 6.9 7345
7447713022SPEC
8 files WE-PD SMT Power Inductor 2.2 5.1 8.5 71 SMT 20 Performance 1030
744043004SPEC
8 files WE-TPC SMT Tiny Power Inductor 4.7 1.55 1.7 60 SMT 70 4828
7440680047SPEC
8 files WE-TPC SMT Tiny Power Inductor 4.7 1.85 1.55 55 SMT 85 8012
74408942047SPEC
8 files WE-SPC SMT Power Inductor 4.7 1.55 2.9 38 SMT 103 SMT 4828
74408943047SPEC
8 files WE-SPC SMT Power Inductor 4.7 2.2 3.2 44 SMT 52 SMT 4838
744777004SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-PD SMT Power Inductor 4.7 3.2 4 37 SMT 40 Standard 4.9 7345
74477004SPEC
8 files WE-PD SMT Power Inductor 4.7 31.2 SMT 12 Standard 11 1280
7447785004SPEC
8 files WE-PD SMT Power Inductor 4.7 2.5 53 SMT 78 Robust 2.65 6033
7447786004SPEC
8 files WE-PD SMT Power Inductor 4.7 2.8 60 SMT 65 Robust 2.8 6050
74477006SPEC
8 files WE-PD SMT Power Inductor 6.1 25 SMT 14 Standard 9.5 1280
744053006SPEC
8 files WE-TPC SMT Tiny Power Inductor 6.2 2.2 1.7 38 SMT 45 SMT 5828
744062006SPEC
8 files WE-TPC SMT Tiny Power Inductor 6.2 1.9 1.8 45 SMT 54 6823
7440660062SPEC
8 files WE-TPC SMT Tiny Power Inductor 6.2 5 4.5 25 SMT 24 SMT 1038
Order Code Data­sheet Simu­lation
744025001SPEC
7440430012SPEC
7440520012SPEC
7440700012SPEC
74408942012SPEC
74477001SPEC
744031001SPEC
7440620015SPEC
7447714015SPEC
74477790015SPEC
7440420018SPEC
7440430018SPEC
7440520018SPEC
7447715001SPEC
7440430022SPEC
744062002SPEC
7440690022SPEC
74408941022SPEC
74408942022SPEC
74408943022SPEC
744778002SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

744777002SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7447713022SPEC
744043004SPEC
7440680047SPEC
74408942047SPEC
74408943047SPEC
744777004SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74477004SPEC
7447785004SPEC
7447786004SPEC
74477006SPEC
744053006SPEC
744062006SPEC
7440660062SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
MountRDC max.
(mΩ)
VersionIRP,40K
(A)
Size Samples