Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2371-2400 of 12307 reference designs
Filter values
Analog Devices LTC3886 | Demoboard DC2155A-B
Buck Converter
|
V
in
18-54 V
|
Outputs
12 V / 12 A, 5 V / 12 A
Analog Devices LTC3886, Rev. 1.0
Buck Converter
|
V
in
4.5-60 V
|
fsw
100-750 kHz
|
Output
5.5 V / 30 A
Analog Devices LTC3886 | Demoboard DC2277A, Rev. A
Buck Converter
|
V
in
4.5-60 V
|
Output
13.8 V
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
20-48 V
|
Output
12 V / 5 A
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
48 V
|
Output
5 V / 10 A
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
18-48 V
|
Output
12 V / 10 A
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
48 V
|
Output
5 V / 40 A
Analog Devices LTC3886, Rev. A
Other Topology
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
20-48 V
|
Output
3.3 V / 10 A
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
48 V
|
Output
2.5 V / 30 A
Analog Devices LTC3886, Rev. A
Buck Converter
|
V
in
18-48 V
|
Output
5 V / 15 A
Analog Devices LTC3886 | Demoboard DC2155A-A, Rev. B
Buck Converter
|
V
in
18-54 V
|
Outputs
5 V / 12 A, 12 V / 12 A
Analog Devices LTC3886, Rev. E
Buck Converter
|
V
in
48 V
|
fsw
100-750 kHz
|
Outputs
5 V / 10 A, 2.5 V / 30 A
Analog Devices LTC3886, Rev. E
Buck Converter
|
V
in
18-48 V
|
fsw
100-750 kHz
|
Outputs
12 V / 10 A, 5 V / 15 A
Analog Devices LTC3886, Rev. E
Buck Converter
|
V
in
48 V
|
fsw
100-750 kHz
|
Output
5 V / 40 A
Analog Devices LTC3886, Rev. E
Buck Converter
|
V
in
20-48 V
|
fsw
100-750 kHz
|
Outputs
3.3 V / 10 A, 12 V / 5 A
Analog Devices LTC3887 | Demoboard DC2263A-B, Rev. A
Buck Converter
|
V
in
7-14 V
|
Output
1.8 V / 50 A
Analog Devices LTC3887 | Demoboard DC2454A, Rev. A
Buck Converter
|
V
in
7-14 V
|
Output
1.8 V / 100 A
Analog Devices LTC3887 | Demoboard DC2263A-A, Rev. A
Buck Converter
|
V
in
7-14 V
|
Output
1.8 V / 25 A
Analog Devices LTC3887 | Demoboard DC2394A, Rev. A - DC2394
Buck Converter
|
V
in
7-14 V
|
Output
1 V / 30 A
Analog Devices LTC3887, Rev. B
Buck Converter
|
V
in
7-14 V
|
fsw
250-1000 kHz
|
Output
1.8 V / 25 A
Analog Devices LTC3887, Rev. D
Buck Converter
|
V
in
7-14 V
|
Outputs
1.2 V / 25 A, 1.8 V / 25 A
Analog Devices LTC3887-1, Rev. B
Buck Converter
|
V
in
7-14 V
|
Outputs
1.8 V, 1.2 V
Analog Devices LTC3887-1, Rev. D
Buck Converter
|
V
in
7-14 V
|
fsw
250-1000 kHz
|
Outputs
1.2 V / 25 A, 1.8 V / 25 A
Analog Devices LTC3888 | Demoboard DC2888A-A
Buck Converter
|
V
in
7-14 V
|
Output
1.8 V / 400 A
Analog Devices LTC3888-1 | Demoboard DC2888A-B
Buck Converter
|
V
in
7-14 V
|
Output
1.8 V / 400 A
Analog Devices LTC3889 | Demoboard DC2595A
Buck Converter
|
V
in
36-54 V
|
Outputs
24 V / 20 A, 12 V / 20 A
Analog Devices LTC3889, Rev. A
Buck Converter
|
V
in
48 V
|
fsw
85-500 kHz
|
Output
24 V / 60 A
Analog Devices LTC3889, Rev. A
Buck Converter
|
V
in
48-55 V
|
fsw
85-500 kHz
|
Output
12 V / 10 A
Analog Devices LTC3889, Rev. A
Buck Converter
|
V
in
48 V
|
fsw
85-500 kHz
|
Output
24 V / 30 A
previous
1
...
78
79
80
81
82
...
411
next
Cart
Your cart is empty.
Get samples and quotes