Topology | Buck Converter |
Input voltage | 4.5-14 V |
Output 1 | 0.9 V / 10 A |
Output 2 | 1.8 V / 20 A |
IC revision | 3 |
Demonstration circuit 1631A is a dual output DDR2/3 power supply operating with a switching frequency of 400kHz over an input voltage range of 4.5V to 14V. The fixed on-time valley current mode control of the LTC®3876 allows for a fast load step response (see Figure 3). The load step response can be tested with the onboard load step circuit and a bench pulse generator.
The demo board uses a high density, two sided drop-in layout. The entire converter, excluding the bulk output and input capacitors, fits within a compact 1.5” × 1.0” area on the board. The package style for the LTC3876EUHF is a 38-pin 5mm × 7mm QFN with an exposed ground pad.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443330047 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 0.47 | 31.3 | 46.5 | 54.9 | 1.85 | Ferrite | 0.47 | 160 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443330047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|