Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2551-2580 of 12307 reference designs
Filter values
Analog Devices LTC4266A-2 | Demoboard DC1815A-B
Boost Converter
Analog Devices LTC4266A-3 | Demoboard DC1815A-C
Boost Converter
Analog Devices LTC4266A-4 | Demoboard DC1815A-D
Boost Converter
Analog Devices LTC4274A | Demoboard DC1814A-B, Rev. E
Buck Converter
|
V
in
55-57 V
Analog Devices LTC4274A | Demoboard DC1814A-D, Rev. E
Buck Converter
|
V
in
55-57 V
Analog Devices LTC4274A | Demoboard DC1814A-A, Rev. E
Buck Converter
|
V
in
55-57 V
Analog Devices LTC4274A | Demoboard DC1814A-C, Rev. E
Buck Converter
|
V
in
55-57 V
Analog Devices LTC4278 | Demoboard DC1561B, Rev. 1
Flyback Converter
|
V
in
8-57 V
|
Output
0.5 V / 4.5 A
Analog Devices LTC4278, Rev. C
Flyback Converter
|
V
in
8-57 V
|
fsw
84-110 kHz
|
Output
5 V / 4.5 A
Analog Devices LTC4279
Other Topology
|
V
in
-51 - -57 V
|
Output
14 V
Analog Devices LTC4279
Other Topology
|
V
in
-45 - -57 V
|
Output
14 V
Analog Devices LTC4279 | Demoboard DC2579A, Rev. 1
Other Topology
Analog Devices LTC4279 | Demoboard DC2541A, Rev. 1
Other Topology
|
V
in
55-57 V
Analog Devices LTC4279, Rev. 1
Other Topology
|
V
in
-45 - -57 V
|
Output
14 V
Analog Devices LTC4279, Rev. 1
Other Topology
|
V
in
-51 - -57 V
|
Output
14 V
Analog Devices LTC4281 | Demoboard DC2278A, Rev. A
Other Topology
|
fsw
1000 kHz
Analog Devices LTC4282 | Demoboard DC2024A-B, Rev. 05
Other Topology
Analog Devices LTC4282 | Demoboard 2024A-A, Rev. A
Other Topology
|
V
in
2.9-30 V
|
Output
12 V / 100 A
Analog Devices LTC4282 | Demoboard DC2442A, Rev. A
Buck-Boost Converter
|
V
in
2.9-33 V
|
Output
12 V / 207 A
Analog Devices LTC4284 | Demoboard DC2470A
Other Topology
Analog Devices LTC4286 | Demoboard EVAL-LTC4286-A1Z
Other Topology
|
V
in
8.5-80 V
Analog Devices LTC4286 | Demoboard EVAL-LTC4286, Rev. A
Other Topology
|
V
in
54 V
Analog Devices LTC4291 | Demoboard DC2685A
Other Topology
|
V
in
51-57 V
Analog Devices LTC4291-1
Other Topology
Analog Devices LTC4291-1
Other Topology
Analog Devices LTC4291-1 | Demoboard DC2685B, Rev. A
Other Topology
|
V
in
51-57 V
Analog Devices LTC4292
LAN / POE
Analog Devices LTC4292
LAN / POE
Analog Devices LTC4292 | Demoboard DC2685A
Other Topology
|
V
in
51-57 V
Analog Devices LTC4292 | Demoboard DC2685B, Rev. A
Other Topology
|
V
in
51-57 V
previous
1
...
84
85
86
87
88
...
411
next
Cart
Your cart is empty.
Get samples and quotes