Topology | Wireless Power Transfer |
Input voltage | 5 V |
Output 1 | 1.5 V / 0.03 A |
IC revision | A |
This evaluation kit consists of 2 x LTC4123 button cell size evaluationboards, and a custom LTC4125 transmitter evaluationboard. The transmitter board is customized to deliver 1mA ofcurrent into the button cell sized LTC4123 boards placed in thedish with maximum freedom of placement. The button cellsboard features the LTC4123 which is available in a 2mm x 2mmDFN package. The custom transmitter does not support conductiveforeign object detection, for example coins or other metallicobjects
Complete Low Power Wireless NiMH Chargernn Low Minimum Input Voltage: 2.2Vnn Small Total Solution Volumenn 1.5V, 25mA Linear Single-Cell NiMH Chargernn Temperature Compensated Charge Voltagenn Integrated Rectifier with Overvoltage Limitnn Zinc-Air Battery Detectionnn Reverse Polarity Protectionnn Thermally Enhanced 6-Lead (2mm × 2mm)DFN package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | Micro USB 2.0 | Type B | Horizontal | Receptacle | 5 | SMT | 1 | 30 | Tape and Reel | – | – | – | 1 | – | – | – | – | |
![]() | 760308104113 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | – | – | – | – | 2 | THT | – | – | – | Qi - A13 | 60 x 52 x 4 mm | 12 | 8 | 72 | 16 | 120 | 150 | ||
![]() | 760308103206 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | – | 2 | THT | – | – | – | Qi - Airfuel Alliance | 28,9 x 15,7 x 0,76 mm | 7.5 | 1.55 | 380 | 23 | 16 | 20 | ||
![]() | 760308101208 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | – | 2 | THT | – | – | – | works with Qi Rx IC's | Ø 10 x 1.6 mm | 13 | 0.8 | 500 | 26 | 17 | 15 | ||
![]() | 760308101216 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | – | 2 | THT | – | – | – | works with Qi Rx IC's | Ø 6 x 2 mm | 7.2 | 0.8 | 450 | 32 | 10 | 5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 629105136821 | SPEC | – |
![]() | 760308104113 | SPEC | |
![]() | 760308103206 | SPEC | |
![]() | 760308101208 | SPEC | |
![]() | 760308101216 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples |
---|