Cart

Your cart is empty.
IC manufacturers Allegro Microsystems

IC manufacturers (97)

Allegro Microsystems A4450

Buck-Boost Controller with Integrated Buck MOSFET

Overview

TopologyBuck-Boost Converter
Input voltage3-36 V
Output 18 V / 1 A
IC revision--

Description

The A4450 is a power management IC that can implementeither a buck or buck-boost regulator to efficiently convertautomotive battery voltages into a tightly regulated voltage.It is Allegro / A4450 / 8V-500kHz/1A / Buck Boost

Features

Automotive AEC-Q100 qualified

  • Wide operating range of 3 to 36 VIN, 40 VIN maximum,covers automotive stop/start, cold crank, double battery,and load dump
  • Regulated output can range from 3 to 8 V at up to 1 A DC
  • Adjustable PWM switching frequency:250 kHz to 2.2 MHz
  • PWM frequency can be synchronized to external clock:250 kHz to 2.4 MHz
  • Frequency dithering helps reduce EMI/EMC
  • Undervoltage protection
  • Pin-to-pin and pin-to-ground tolerant at every pin
  • Thermal shutdown protection
  • Operating junction temperature range −40°C to 150°C

Typical applications

  • Instrument Clusters
  • Control Modules
  • Infotainment

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
IR,40K
(A)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447709470SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 47 4.5 5.5 3.8 4.9 60 6.5 1210 Standard
Order Code Data­sheet Simu­lation
7447709470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
IR,40K
(A)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples