Topology | Buck-Boost Converter |
Input voltage | 3-36 V |
Output 1 | 5 V / 1 A |
IC revision | --- |
The A4450 is a power management IC that can implementeither a buck or buck-boost regulator to efficiently convertautomotive battery voltages into a tightly regulated voltage. Itincludes control, diagnostics, and protection functions
Automotive AEC-Q100 qualifiedWide operating range of 3 to 36 VIN, 40 VIN maximum, covers automotive stop/start, cold crank, double battery, and load dumpRegulated output can range from 3 to 8 V at up to 1 A DCAdjustable PWM switching frequency: 250 kHz to 2.2 MHzPWM frequency can be synchronized to external clock: 250 kHz to 2.4 MHzFrequency dithering helps reduce EMI/EMCUndervoltage protectionPin-to-pin and pin-to-ground tolerant at every pinThermal shutdown protectionOperating junction temperature range −40°C to 150°C
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 5.5 | 6.8 | 4.2 | 5.5 | 45 | 8.5 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|