Topology | Buck Converter |
Input voltage | 4-35 V |
Switching frequency | 300-550 kHz |
Output 1 | 3.3 V / 2 A |
IC revision | 3 |
It is 3.3V Buck converter/ PWM selectable and delivering 2A output.It is series of A8585
Automotive AEC-Q100 qualifiedWithstands surge input to 40 VIN for load dumpOperates down to 3.4 VIN (typ), 3.6 VIN (max) for idle stopUtilizes pulse frequency modulation (PFM) for low IQ modeFunction options: Selectable PWM / Low IQ PFM mode, orSelectable 10 μA Sleep mode (automatic PWM / Low IQ PFM mode selection)
Fixed output voltage options: 3.3 V or 5 V with ±1.0% accuracyDelivers up to 2 A of output currentIntegrated 110 mΩ high-side MOSFETAdjustable switching frequency from 300 to 550 kHz (to 605 kHz with sync)EMI Reduction Features: Frequency ditheringControlled switching node
External synchronization capabilityActive low NPOR output with 7.5 ms delayPre-bias startup capable: VOUT increases monotonically, will not cause a resetExternal compensation for maximum flexibilityStable with ceramic or electrolytic output capacitorsInternally fixed soft start time of 5 msPulse-by-pulse current limit, hiccup mode short circuit, and thermal protectionsPin open/short and component fault tolerant
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447713082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 8.2 | 4.7 | 49 | 30 | 1030 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447713082 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|