Topology | Boost Converter |
Input voltage | 8-30 V |
Switching frequency | 85-402 kHz |
Output 1 | 200 V / 0.2 A |
IC revision | 1.0 |
The AOZ1977-1 is a high-efficiency LED driver controller for high voltage LED backlighting applications. It is designed to drive high-brightness LED light bar in LED TV applications. The AOZ1977-1 can support a wide range of input and output voltages. The input bias voltage of AOZ1977-1 is from 8V to 30V.The AOZ1977-1 has multiple features to protect the regulator under fault conditions. A control pin can disable an external switch to disconnect the LEDs current path from the output in PWM dimming or under catastrophic failure conditions. Cycle-by-cycle current protection limits the peak inductor current. Thermal shutdown provides another level of protection.Low feedback voltage (500mV) helps reduce power loss.The AOZ1977-1 features sync function to allow for synchronization with external clock or multiple AOZ1977-1.The AOZ1977-1 is available in a standard SO-16 package and operates over the temperature range of -40°C to +85°.
.8V to 30V input bias voltage
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744770256 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 560 | 0.95 | 1.2 | 0.87 | 1.25 | 680 | 2.5 | 1280 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|