IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP2114

Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator

Overview

TopologyBuck Converter
Input voltage2.75-5.5 V
Switching frequency300-1200 kHz
Output 13.3 V / 4 A
IC revisionB

Description

The ADP2114 is a versatile, synchronous step-down, switching regulator that satisfies a wide range of customer point-of-load requirements. The two PWM channels can be configured to deliver independent outputs at 2 A and 2 A (or 3 A/1 A) or can be configured as a single interleaved output capable of delivering 4 A. The two PWM channels are 180º phase shifted to reduce input ripple current and to reduce input capacitance. The ADP2114 provides high efficiency and operates at switching frequencies of up to 2 MHz. At light loads, the ADP2114 can be set to operate in pulse skip mode for higher efficiency or in forced PWM mode to reduce EMI.The ADP2114 is designed with an optimized gate slew rate to reduce EMI emissions, allowing it to power sensitive, high performance signal chain circuits. The switching frequency can be set to 300 kHz, 600 kHz, or 1.2 MHz and can be synchronized to an external clock that minimizes the system noise. The bidirectional synchronization pin is also configurable as a 90° out-of-phase output clock, providing the possibility for a stackable multiphase power solution.

Features

  • Configurable 2 A/2 A or 3 A/1 A dual output load
  • combinations or 4 A combined single output
  • High efficiency: up to 95%
  • Input voltage VIN: 2.75 V to 5.5 V
  • Selectable fixed output: 0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 adjustable output voltage to 0.6 V minimum
  • ±1.5% accurate reference voltage
  • Selectable switching frequency: 300 kHz, 600 kHz, 1.2 MHz or synchronized from 200 kHz to 2 MHz
  • Optimized gate slew rate for reduced EMI
  • External synchronization input or internal clock output
  • Dual-phase, 180° phase shifted PWM channels
  • Current mode for fast transient response
  • Pulse skip under light load or forced PWM operation
  • Input undervoltage lockout (UVLO)
  • Independent enable inputs and PGOOD outputs
  • Overcurrent and thermal overload protection
  • Externally programmable soft start
  • 32-lead 5 mm × 5 mm LFCSP package
  • Supported by ADIsimPower™ design tool

Typical applications

  • Point of load regulation
  • Consumer electronics
  • Medical
  • Industrial and Instrumentation
  • Telecommunications and networking systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
7447797470SPEC
8 files WE-PDF SMT Power Inductor 4.7 6.2 8 19.5 45 SMT
7447798470SPEC
8 files WE-PDF SMT Power Inductor 4.7 9.5 7.6 8.4 44 SMT
7447797620SPEC
8 files WE-PDF SMT Power Inductor 6.2 5.7 7.4 22.4 36 SMT
7447798620SPEC
8 files WE-PDF SMT Power Inductor 6.2 9.4 6.7 9.5 33 SMT
7447798720SPEC
8 files WE-PDF SMT Power Inductor 7.2 7.9 6 12.8 31 SMT
7447797820SPEC
8 files WE-PDF SMT Power Inductor 8.2 5.05 5.8 28.6 28 SMT
7447798910SPEC
8 files WE-PDF SMT Power Inductor 9.1 7.35 5.4 14.35 27 SMT
7447798111SPEC
8 files WE-PDF SMT Power Inductor 11 6.9 5.3 15.8 25 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples