IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP2165

5.5 V, 5 A/6 A, High Efficiency, Step-Down DC-to-DC Regulators with Output Tracking

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency250-1400 kHz
Output 15 A

Description

The ADP2165/ADP2166 are high efficiency, current mode control, step-down dc-to-dc regulators with an integrated 19 mΩ high-side FET and a 15 mΩ synchronous rectified FET. The ADP2165/ADP2166 combine a small size, 4 mm × 4 mm LFCSP package with an accurate current limit, resulting in a smaller inductor size and a high power density, point of load solution.Key features include precision enable, power-good monitor, and output voltage tracking to facilitate robust sequencing. The switching frequency can be programmed from 250 kHz to 1.4 MHz, or it can be fixed at 620 kHz or 1.2 MHz. The synchronization function allows the switching frequency to synchronize to an external clock, minimizing the electromagnetic interference (EMI) of the system.The ADP2165/ADP2166 are designed to be extremely flexible with the addition of a minimal amount of external components to program soft start and control loop compensation.The ADP2165/ADP2166 are supplied from an input voltage of 2.7 V to 5.5 V. Output voltage options include 3.3 V, 2.5 V, 1.8 V, 1.5 V, 1.2 V, or 1.0 V fixed outputs and adjustable options capable of supporting an output voltage range from 0.6 V to 90% of the input voltage. Protection features include undervoltage lockout (UVLO), overvoltage protection (OVP), overcurrent protection (OCP), and thermal shutdown (TSD) for robust performance.The ADP2165/ADP2166 operate over the −40°C to +125°C junction temperature range and are available in a 24-lead LFCSP_WQ package.

Features

  • Continuous output current
  • ADP2165: 5 A
  • ADP2166: 6 A
  • Integrated MOSFET
  • High-side on resistance: 19 mΩ
  • Low-side on resistance: 15 mΩ
  • Reference voltage: 0.6 V ± 1% over temperature range
  • Input voltage range: 2.7 V to 5.5 V
  • Current mode architecture
  • Switching frequency
  • Fixed frequency: 620 kHz or 1.2 MHz
  • Adjustable frequency: 250 kHz to 1.4 MHz
  • Synchronizes to external clock: 250 kHz to 1.4 MHz
  • Selectable synchronize phase shift: in phase or out of phase
  • External compensation
  • Programmable soft start
  • Startup into a precharged output
  • Voltage tracking input
  • Power-good output and precision enable input
  • Accurate current limit
  • Available in 24-lead, 4 mm × 4 mm LFCSP_WQ package
  • Supported by ADIsimPower™ design toolRemarks:-REFER
    Table 6.Recommended Inductorspage no 15

Typical applications

  • Industrial, instrumentation
  • High end consumer
  • Healthcare
  • Communications and networking
  • Point of load regulation

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(mΩ)
LR
(µH)
Samples
744311022SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.22 36.4 15 32 1.1 290 Superflux 1.1 0.18
744314047SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.47 31.9 9 20 1.35 235 Superflux 1.485 0.38
744314076SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.76 22.9 8 15 2.25 200 Superflux 2.475 0.6
744311100SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1 16.8 8 19 4.6 85 Superflux 4.6 0.78
744311150SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.5 13.8 4.5 14 6.6 72 Superflux 7.26 1.12
7443340220SPEC
8 files WE-HCC SMT High Current Cube Inductor 2.2 14.8 11.3 12.9 97 Ferrite 5.6 1.4
7443340330SPEC
8 files WE-HCC SMT High Current Cube Inductor 3.3 12.3 8.4 10.8 81 Ferrite 8.2 1.55
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(mΩ)
LR
(µH)
Samples