IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP2165

5.5 V, 5 A/6 A, High Efficiency, Step-Down DC-to-DC Regulators with Output Tracking

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency620-1200 kHz
Output 13.3 V / 5 A
IC revisionA

Description

The ADP2165/ADP2166 are designed to be extremely flexible with the addition of a minimal amount of external components to program soft start and control loop compensation.The ADP2165/ADP2166 are supplied from an input voltage of 2.7 V to 5.5 V. Output voltage options include 3.3 V, 2.5 V, 1.8 V, 1.5 V, 1.2 V, or 1.0 V fixed outputs and adjustable options capable of supporting an output voltage range from 0.6 V to 90% of the input voltage. Protection features include undervoltage lockout (UVLO), overvoltage protection (OVP), overcurrent protection (OCP), and thermal shutdown (TSD) for robust performance.The ADP2165/ADP2166 operate over the −40°C to +125°C junction temperature range and are available in a 24-lead LFCSP_WQ package.

Features

  • Continuous output current
  • ADP2165: 5 A
  • ADP2166: 6 A
  • Integrated MOSFET
  • High-side on resistance: 19 mΩ
  • Low-side on resistance: 15 mΩ
  • Reference voltage: 0.6 V ± 1% over temperature range
  • Input voltage range: 2.7 V to 5.5 V
  • Current mode architecture
  • Switching frequency
    • Fixed frequency: 620 kHz or 1.2 MHz
    • Adjustable frequency: 250 kHz to 1.4 MHz
    • Synchronizes to external clock: 250 kHz to 1.4 MHz
  • Selectable synchronize phase shift: in phase or out of phase
  • External compensation
  • Programmable soft start
  • Startup into a precharged output
  • Voltage tracking input
  • Power-good output and precision enable input
  • Accurate current limit
  • Available in 24-lead, 4 mm × 4 mm LFCSP_WQ package

Typical applications

  • Point of load regulation/ Industrial/ instrumentation
  • healthcare
  • High end consumer
  • Communications and networking

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(mΩ)
LR
(µH)
Samples
744311022SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.22 36.4 15 32 1.1 290 Superflux 1.1 0.18
744314047SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.47 31.9 9 20 1.35 235 Superflux 1.485 0.38
744314076SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.76 22.9 8 15 2.25 200 Superflux 2.475 0.6
744311100SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1 16.8 8 19 4.6 85 Superflux 4.6 0.78
744311150SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.5 13.8 4.5 14 6.6 72 Superflux 7.26 1.12
7443340220SPEC
8 files WE-HCC SMT High Current Cube Inductor 2.2 14.8 11.3 12.9 97 Ferrite 5.6 1.4
7443340330SPEC
8 files WE-HCC SMT High Current Cube Inductor 3.3 12.3 8.4 10.8 81 Ferrite 8.2 1.55
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(mΩ)
LR
(µH)
Samples