IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP2325

Dual 5 A, 20 V Synchronous Step-Down Regulator with Integrated High-Side MOSFET

Overview

TopologyBuck Converter
Input voltage4.5-20 V
Switching frequency250-1200 kHz
Output 10.6 V / 10 A
IC revisionA

Description

The ADP2325 is a full featured, dual output, step-down dc-to-dc regulator based on a current mode architecture. The ADP2325 integrates two high-side power MOSFETs and two low-side drivers for the external N-channel MOSFETs. The two pulse-width mod-ulation (PWM) channels can be configured to deliver dual 5 A outputs or a parallel-to-single 10 A output. The regulator operates from input voltages of 4.5 V to 20 V, and the output voltage can be as low as 0.6 V.The switching frequency can be programmed from 250 kHz to 1.2 MHz, or it can be synchronized to an external clock to minimize interference in multirail applications. The dual PWM channels run 180° out of phase, thereby reducing input current ripple as well as reducing the size of the input capacitor.The bidirectional synchronization pin can be programmed at a 60°, 90°, or 120° phase shift to provide for a stackable, multi-phase power solution.The ADP2325 can be configured to operate in pulse frequency modulation (PFM) mode at a light load for higher efficiency or in forced PWM mode for noise sensitive applications. External compensation and soft start provide design flexibility.Independent enable inputs and power-good outputs provide reliable power sequencing. To enhance system reliability, the device includes undervoltage lockout (UVLO), overvoltage protection (OVP), overcurrent protection, and thermal shutdown.The ADP2325 operates over the −40°C to +125°C junction temperature range and is available in a 32-lead LFCSP_WQ package.

Features

  • Input voltage: 4.5 V to 20 V
  • ±1% output accuracy
  • Integrated 48 mΩ typical high-side MOSFET
  • Flexible output configuration
  • Dual output: 5 A/5 A
  • Parallel single output: 10 A
  • Programmable switching frequency: 250 kHz to 1.2 MHz
  • External synchronization input with programmable phase
  • shift or internal clock output
  • Selectable PWM or PFM mode operation
  • Adjustable current limit for small inductors
  • External compensation and soft start
  • Startup into precharged output
  • Supported by ADIsimPower™ design tool

Typical applications

  • Healthcare and medical
  • Industrial and instrumentation
  • Networking and servers
  • Intermediate power rail conversion
  • Communications infrastructure

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
7447797110SPEC
8 files WE-PDF SMT Power Inductor 1.1 11.2 16 6.65 116 SMT
7447797180SPEC
8 files WE-PDF SMT Power Inductor 1.8 9.4 13 8.4 86 SMT
7447797470SPEC
8 files WE-PDF SMT Power Inductor 4.7 6.2 8 19.5 45 SMT
7447797620SPEC
8 files WE-PDF SMT Power Inductor 6.2 5.7 7.4 22.4 36 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples