IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices ADP2389

18 V, 12 A Step-Down Regulator with Programmable Current Limit

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency200-2200 kHz
Output 10.6 V / 12 A

Description

The ADP2389/ADP2390 are current mode control, synchronous step-down, dc-to-dc regulators. They integrate a 17 mΩ high-side power MOSFET and a 4.5 mΩ synchronous rectifier MOSFET to provide a high efficiency solution. The ADP2390 operates in pulse frequency modulation (PFM) mode to improve the system efficiency at light load. The ADP2389/ADP2390 run from an input voltage of 4.5 V to 18 V and can deliver up to 12 A of output current. The output voltage can be adjusted to 0.6 V and the switching frequency can be programmed between 200 kHz to 2200 kHz.The ADP2389/ADP2390 target high performance applications that require high efficiency and design flexibility. External compensation and soft start provide design flexibility. The power-good output and precision enable input provide simple and reliable power sequencing. An enhanced transient response feature improves the load transient performance, which reduces the output capacitance. Programmable current limit allows the user to optimized the inductor design and provide a compact solution.Other key features include undervoltage lockout (UVLO), overvoltage protection (OVP), overcurrent protection (OCP), and thermal shutdown (TSD).The ADP2389/ADP2390 operates over a −40°C to +125°C junction temperature range and is available in 32-lead, 5 mm × 5 mm LFCSP package.

Features

  • Input voltage: 4.5 V to 18 V
  • Continuous output current: 12 A
  • Integrated MOSFETs: 17 mΩ high-side/4.5 mΩ low-side
  • 0.6 V ± 0.5% reference voltage
  • Programmable switching frequency range: 200 kHz to 2200 kHz
  • Enhanced transient response
  • Programmable current limit with ±10% accuracy
  • Precision enable and power good
  • External compensation and soft start
  • PFM mode (ADP2390 only)
  • Start up into a precharged output
  • Supported by the ADIsimPower design tool

Typical applications

  • Networking and servers
  • Healthcare and medical
  • DC-to-DC point of load applications
  • Intermediate power rail conversions
  • Industrial and instrumentation
  • Communication infrastructure

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(mΩ)
LR
(µH)
Samples
7443330022SPEC
8 files WE-HCC SMT High Current Cube Inductor 0.22 35.2 90.5 96 300 Ferrite 1.6 0.22
7443330047SPEC
8 files WE-HCC SMT High Current Cube Inductor 0.47 31.3 46.5 54.9 160 Ferrite 1.85 0.47
7443330068SPEC
8 files WE-HCC SMT High Current Cube Inductor 0.68 27.2 41.4 46 140 Ferrite 2.65 0.67
7443330082SPEC
8 files WE-HCC SMT High Current Cube Inductor 0.82 27.2 36.8 41.9 120 Ferrite 2.65 0.81
7443320100SPEC
8 files WE-HCC SMT High Current Cube Inductor 1 34 30.6 33.5 96 Ferrite 2.5 0.9
744325120SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.2 32.6 12 25 1.8 75 Superflux 1.98 1
7443330150SPEC
8 files WE-HCC SMT High Current Cube Inductor 1.5 21.7 26.8 31 78 Ferrite 4 1.45
7443330220SPEC
8 files WE-HCC SMT High Current Cube Inductor 2.2 17.4 22.5 25.6 80 Ferrite 4.8 2.1
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(mΩ)
LR
(µH)
Samples