Topology | Boost Converter |
Input voltage | 0.8-3.5 V |
IC revision | B |
The ADP5090 is an integrated boost regulator that converts dc power from PV cells or TEGs. The device charges storage elements such as rechargeable Li-Ion batteries, thin film batteries, super capacitors, and conventional capacitors, andpowers up small electronic devices and battery-free systems. The ADP5090 provides efficient conversion of the harvestedlimited power from a 16 μW to 200 mW range with sub-μW operation losses. With the internal cold-start circuit, the regulator can start operating at an input voltage as low as 380 mV. After cold startup, the regulator is functional at an input voltage range of 80 mV to 3.3 V.By sensing the input voltage at the VIN pin, the control loop keeps the input voltage ripple in a fixed range to maintain stable dc-to-dc boost conversion. The VIN OCV sensing andprogrammable regulation points of the input voltage allow extraction of the highest possible energy from the PV cell or TEG harvester. A programmable minimum operation threshold (MINOP) enables boost shutdown during a low light condition.In addition, the DIS_SW pin can temporarily shut down theboost regulator and is RF transmission friendly.The charging control function of ADP5090 protects rechargeable energy storage, which is achieved by monitoring the battery voltage with programmable charging terminationvoltage and shutdown discharging voltage. In addition, aprogrammable PGOOD flag monitors the SYS voltage. An optional primary cell battery can be connected and managed by an integrated power path management control block that automatically switches the power source from the energy harvester, rechargeable battery, and primary cell battery. The ADP5090 is available in a 16-lead, 3 mm × 3 mm LFCSPpackage and is rated for a −40°C to +125°C junctiontemperature range.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744025220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 22 | 0.75 | 23 | SMT | 2 | – | 2.8 | – | – | 0.5 | – | |||
61301011021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Pin Header | – | – | – | THT | 10 | Single | – | Pin Header | Angled | 3 | Bag | ||
613010143121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Socket Header | – | – | – | THT | 10 | Single | – | Socket Header | Angled | 3 | Tray | ||
61001421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | SMT | 14 | Dual | – | Pin Header | Straight | 3 | Tube | ||
61300821021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | THT | 8 | Dual | – | Pin Header | Angled | 3 | Bag | ||
61304011121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | THT | 40 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744025220 | SPEC | ||
61301011021 | SPEC | – | |
613010143121 | SPEC | – | |
61001421121 | SPEC | – | |
61300821021 | SPEC | – | |
61304011121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|