Topology | Boost Converter |
Input voltage | 0.38-3.3 V |
Output 1 | 3.5 V |
The ADP5091/ADP5092 is a 2-channel ultralow power energy harvesting PMU in a compact 4 mm × 4 mm LFCSP package. The ADP5091-1-EVALZ and ADP5092-1-EVALZ run from input voltages of 0.38 V to 3.3 V and require minimal external components to provide a high efficiency solution with integrated power switches, synchronous rectifier, battery management, and hybrid controlled and regulated output.The ADP5091-1-EVALZ and ADP5092-1-EVALZ evaluation
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2 | – | – | – | SMT | – | – | – | – | 4.45 | 1.8 | – | 22 | 1.3 | 1.45 | 2.35 | 500 | 14 | |||
61900211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | 2 | 2.54 | Male | Vertical | THT | 250 | PCB | 20 | max. | 5.08 | – | Bag | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
61900211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|