IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADUM4136

Using the ADuM4136 Isolated Gate Driver and LT3999 DC-to-DC Converter to Drive a 1200 V SiC Power Module

Overview

TopologyOther Topology
Input voltage2.5-6 V

Description

The success of power developments, such as electric vehicles,renewable energies, and energy storage systems depend on the efficient implementation of electrical power conversion schemes. The core of a power electronic converter contains specialized semiconductor devices and the strategy used to switch these semiconductors on and off, which is achieved with gate drivers. State-of-the-art wideband devices, such as silicon carbide (SiC) and gallium nitride (GaN) semiconductors feature increased capabilities, such as high voltage ratings from 600 V to 2000 V, low channel impedance, and fast switching speeds up to the megahertz range. These capabilities augment the requirements from gate drivers, for example, shorter propagation delays and improved short-circuit protection via desaturation. This application note demonstrates the advantages of the ADuM4136 gate driver, a single-channel device with an output drive capability of up to 4 A, a maximum common-mode transient immunity (CMTI) of 150 kV/μs, and fast fault management that includes desaturation protection. A gate driver unit (GDU) for SiC power devices was developed in collaboration with Stercom Power Solutions GmbH showcases the capabilities of the ADuM4136 (see Figure 1). The board is powered with a bipolar, isolated supply based on a push-pull converter that was built with the LT3999 power driver. This monolithic, high voltage, high frequency, dc-to-dc conversion driver features 1 A dual switches with a programmable current limit, frequency synchronization up to 1 MHz, a wide operating range of 2.7 V to 36 V, and a shutdown current of <1 μA.The solution was tested on a SiC metal-oxide semiconductor field-effect transistor (MOSFET) power module (F23MR12W1M1_ B11) with a 1200 V drain source breakdown voltage, typical channel resistance of 22.5 mΩ, and pulsed drain current capability of 100 A, with maximum rated gate source voltages of −10 V and +20 V. This application note evaluates the dead time generated by the solution and investigates the total propagation delay introduced by the GDU. Desaturation detection is tested for protection of the SiC devices from overload and short-circuit conditions. The fast response of the solution is verified by the results of the tests.

Features

  • 4 A peak drive output capability
  • Output power device resistance < 1Ω
  • Desaturation protection Isolated Fault output Soft Shutdown on Fault
  • Isolated Fault and Ready functions
  • Low propagation delay 55 ns typical
  • Minimum pulse width: 50 ns
  • Operating temperature range: −40°C to +125°C
  • Output voltage range to 35 V
  • See data sheet for additional features

Typical applications

  • Power supplies
  • MOSFET/IGBT Drivers, Motor Drives

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
ISAT(A)
fres(MHz)
Mount
Pins
Version
L(mm)
H(mm)
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
IR(mA)
VR(V)
VT(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
–
–
Length2 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
MountSMT 
–
VersionSMT 
Length1.6 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1100 Ω
Maximum Impedance150 MHz 
Rated Current 2650 mA
DC Resistance0.85 Ω
TypeWide Band 
–
–
Rated Current100 mA
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
MountSMT 
–
VersionSMT 
Length3.2 mm
Height1.1 mm
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1250 Ω
Maximum Impedance75 MHz 
Rated Current 21300 mA
DC Resistance0.45 Ω
TypeWide Band 
–
–
Rated Current200 mA
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
MountSMT 
–
VersionSMT 
Length3.2 mm
Height1.1 mm
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1100 Ω
Maximum Impedance90 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–
–
Rated Current800 mA
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
MountSMT 
Pins4 
VersionSMT 
Length3.2 mm
Height1.8 mm
Operating Temperature -40 °C up to +125 °C
–
Impedance @ 100 MHz2200 Ω
–
–
–
DC Resistance1.2 Ω
–
Winding Stylebifilar 
Inductance2.578 µH
Rated Current200 mA
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Saturation Current0.45 A
Self Resonant Frequency10 MHz
MountSMT 
Pins2 
VersionSMT 
Length5.8 mm
Height2.8 mm
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
DC Resistance0.48 Ω
–
–
Inductance100 µH
Rated Current450 mA
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
–
–
–
–
–
MountTHT 
Pins10 
VersionWith locking lever 
Length32.2 mm
–
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–
–
–
–
–
TypeStraight 
–
–
Rated Current3000 mA
–
–
–Check availability