IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADuM5020 | Demoboard EVAL-ADUM5020EBZ

Evaluating the ADuM5020 Low Emission Isolated DC-to-DC Converter

Overview

TopologyBuck Converter
Input voltage5 V
Output 13.3 V / 0.1 A

Description

The EVAL-ADUM5020EBZ allows the user to evaluate the ADuM5020 isolated power solution. The ADuM5020 eliminates the need to design and build an isolated dc-to-dc converter in 500 mW applications. The iCoupler® chip scale transformer technology is used for the inductive component of the dc-to-dc converter. The result is a small form factor, isolated solution. Based on the Analog Devices, Inc., iCoupler technology, the ADuM5020 dc-to-dc converter provides regulated, isolated power that is well below CISPR22/EN55022 Class B limits when at full load on a 2-layer printed circuit board (PCB) with ferrites. Available supply voltages and the associated output current levels are shown in Table 1.Full specifications of the ADuM5020 or ADuM6020 can be found in the ADuM5020 or ADuM6020 data sheet, available from Analog Devices, Inc., and must be consulted in conjunction with this user guide when using the evaluation board

Features

  • ADuM5020 with isoPower integrated isolated dc-to-dc
  • converter 2-layer PCB with low radiated emissions; passes
  • CISPR22/EN55022 Class B On-board LDO for 6 V to 9 V supply, providing 5 V to the ADuM5020 VDDP pin
  • 5 V input and 5 V or 3.3 V output operation
  • Screw terminal connectors for the following:
  • 6 V to 9 V LDO power supply 5 V direct power supply Off board PDIS control Isolated output supply

Typical applications

  • RS-485/RS-422/CAN transceiver power / Industrial PLCs
  • Power supply start-up bias and gate drives
  • Isolated sensor interfaces

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
Operating Temperature -40 °C up to +105 °C
Length10 mm
PackagingBox 
MountTHT 
Rated Current10 A
Working Voltage250 V (AC)
Check availability
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 3, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
Operating Temperature -40 °C up to +105 °C
Length15 mm
PackagingBox 
MountTHT 
Rated Current10 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability