IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3041 | Demoboard DC3158A

Evaluating the LT3041 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control

Overview

TopologyOther Topology
Input voltage3.8-20 V
Output 13.32 V / 1 A

Description

The DC3158A evaluation board features the LT3041, a 20 V,1 A, ultra-low noise and ultra-high power-supply rejection ratio (PSRR), low-dropout (LDO) linear regulator that incorporates voltage input-to-output control (VIOC) tracking. VIOC allows control of the upstream switching converter to maintain a constant voltage across the LT3041 and, therefore, minimizes power dissipation and maintains PSRR.

Features

  • Input voltage range: 3.8 V to 20 V
  • Resistor-programmed 3.32 V output voltage
  • Maximum output current: 1 A
  • BNC connectors for noise and PSRR measurement
  • Resistor programmed power-good
  • Resistor-programmable current limit, current monitoring, and UVLO
  • VIOC to manage power dissipation and PSRR
  • Thermally enhanced, 14-lead, 3 mm × 4 mm, DFN package

Typical applications

  • Postregulator for switching supplies, RF power supplies
  • imaging and diagnostics
  • RF power supplies: phase-locked loops, voltage-controlled oscillators, mixers, low-noise amplifiers, and power amplifiers ► Low-noise instrumentation ► High-speed and high-precision data converters

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length6.4 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 6
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability