IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LT3094EDD | Demoboard DC2624A

−20V, 500mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator

Overview

TopologyOther Topology
Input voltage-20 - -3.8 V
Output 1-3.3 V / 0.5 A
Output 2-3.3 V / 0.15 A
IC revisionA

Description

The LT3094 is a high performance low dropout negative linear regulator featuring ADI’s ultralow noise and ultrahigh PSRR architecture for powering noise sensitive applications. The device can be easily paralleled to further reduce noise, increase output current and spread heat on a PCB.The LT3094 supplies 500mA at a typical 235mV dropout voltage. Operating quiescent current is nominally 2.35mA and drops to 3µA in shutdown. The device’s wide output voltage range (0V to –19.5V) error amplifier operates in unity-gain and provides virtually constant output noise, PSRR, bandwidth, and load regulation independent of the programmed output voltage. Additional features are a bipolar enable pin, programmable current limit, fast startup capability and programmable power good to indicate output voltage regulation. The regulator incorporates a tracking function to control an upstream supply to maintain a constant voltage across the LT3094 to minimize power dissipation and optimize PSRR.The LT3094 is stable with a minimum 10µF ceramic output capacitor. Built-in protection includes internal current limit with foldback and thermal limit with hysteresis. The LT3094 is available in thermally enhanced 12-Lead MSOP and 3mm × 3mm DFN Packages.

Features

  • Ultralow RMS Noise: 0.8µVRMS (10Hz to 100kHz)
  • Ultralow Spot Noise: 2.2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 74dB at 1MHz
  • Output Current: 500mA
  • Wide Input Voltage Range: –1.8V to –20V
  • Single Capacitor Improves Noise and PSRR
  • 100µA SET Pin Current: ±1% Initial Accuracy
  • Single Resistor Programs Output Voltage
  • Programmable Current Limit
  • Low Dropout Voltage: 235mV
  • Output Voltage Range: 0V to –19.5V
  • Programmable Power Good and Fast Start-Up
  • Bipolar Precision Enable/UVLO Pin
  • VIOC Pin Controls Upstream Regulator to Minimize Power Dissipation and Optimize PSRR
  • Minimum Output Capacitor: 10µF Ceramic
  • 12-Lead MSOP and 3mm × 3mm DFN Packages

Typical applications

  • RF and Precision Power Supplies, Post-Regulator for Switching Supplies
  • Very Low Noise Instrumentation, High Speed/High Precision Data Converters
  • Medical Applications: Diagnostics and Imaging

Products

Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
f(mm)
Samples
WA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm