IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3470

Micropower Buck Regulator with Integrated Boost and Catch Diodes

Overview

TopologyBuck Converter
Input voltage4-40 V
Switching frequency1200 kHz
Output 116 V
IC revisionD

Description

The LT®3470 is a micropower step-down DC/DC converter that integrates a 300mA power switch, catch diode and boost diode into low profile 3mm × 2mm DD and ThinSOT™ packages. The LT3470 combines Burst Mode and continuous operation to allow the use of tiny inductor and capacitors while providing a low ripple output to loads of up to 200mA. With its wide input range of 4V to 40V, the LT3470 can regulate a wide variety of power sources, from 2-cell Li-Ion batteries to unregulated wall transformers and lead-acidbatteries. Quiescent current in regulation is just 26µA in a typical application while a zero current shutdown mode disconnects the load from the input source, simplifying power management in battery-powered systems. Fast current limiting and hysteretic control protects the LT3470 and external components against shorted outputs, even at 40V input.

Features

  • Low Quiescent Current: 26µA at 12VIN to 3.3VOUT
  • Integrated Boost and Catch Diodes
  • Input Range: 4V to 40V
  • Low Output Ripple: <10mV
  • <1µA in Shutdown Mode
  • Output Voltage: 1.25V to 16V
  • 200mA Output Current
  • Hysteretic Mode Control
  • Low Ripple Burst Mode® Operation at Light Loads
  • Continuous Operation at Higher Loads
  • Solution Size as Small as 50mm2
  • Low Profile (0.75mm) 3mm × 2mm Thermally
  • Enhanced 8-Lead DD and 1mm ThinSOT Packages

REMARKS:-REFERTable 2.Inductor Vendorspage no 10

Typical applications

  • Automotive Battery Regulation
  • Power for Portable Products
  • Wall Transformer Regulation
  • Distributed Supply Regulation
  • Industrial Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 0.74 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current0.74 A
Saturation Current0.56 A
Self Resonant Frequency45 MHz
MountSMT 
–
–
–
DC Resistance205 mΩ
–Check availability
SPECWE-PD2 SMT Power Inductor, 10 µH, 1.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.45 A
Saturation Current1.74 A
Self Resonant Frequency37 MHz
MountSMT 
Performance Rated Current1.8 A
Saturation Current @ 10%1.74 A
Saturation Current @ 30%2 A
DC Resistance182 mΩ
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 0.62 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.62 A
Saturation Current0.45 A
Self Resonant Frequency30 MHz
MountSMT 
–
–
–
DC Resistance285 mΩ
–Check availability
SPECWE-PD2 SMT Power Inductor, 15 µH, 1.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.2 A
Saturation Current1.46 A
Self Resonant Frequency26 MHz
MountSMT 
Performance Rated Current1.35 A
Saturation Current @ 10%1.46 A
Saturation Current @ 30%1.65 A
DC Resistance235 mΩ
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.51 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.51 A
Saturation Current0.36 A
Self Resonant Frequency26 MHz
MountSMT 
–
–
–
DC Resistance450 mΩ
–Check availability
SPECWE-PD2 SMT Power Inductor, 22 µH, 1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1 A
Saturation Current1.22 A
Self Resonant Frequency20 MHz
MountSMT 
Performance Rated Current1.2 A
Saturation Current @ 10%1.22 A
Saturation Current @ 30%1.42 A
DC Resistance370 mΩ
–Check availability
SPECWE-PD2 SMT Power Inductor, 33 µH, 0.86 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current0.86 A
Saturation Current0.9 A
Self Resonant Frequency20 MHz
MountSMT 
Performance Rated Current1 A
Saturation Current @ 10%1.1 A
Saturation Current @ 30%1.26 A
DC Resistance540 mΩ
–Check availability
SPECWE-PD2 SMT Power Inductor, 47 µH, 0.68 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.68 A
Saturation Current0.77 A
Self Resonant Frequency17 MHz
MountSMT 
Performance Rated Current0.8 A
Saturation Current @ 10%0.85 A
Saturation Current @ 30%0.98 A
DC Resistance844 mΩ
–Check availability