IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT3652

Power Tracking 2A Battery Charger for Solar Power

Overview

TopologyBuck Converter
Input voltage40 V
Output 112 V
IC revisionD

Description

The LT®3652 is a complete monolithic step-down battery charger that operates over a 4.95V to 32V input voltage range. The LT3652 provides a constant-current/constant-voltage charge characteristic, with maximum charge current externally programmable up to 2A. The charger employs a 3.3V float voltage feedback reference, so any desired battery float voltage up to 14.4V can be programmed with a resistor divider.

The LT3652 employs an input voltage regulation loop, which reduces charge current if the input voltage falls below a programmed level, set with a resistor divider. When the LT3652 is powered by a solar panel, the input regulation loop is used to maintain the panel at peak output power.

The LT3652 can be configured to terminate charging when charge current falls below 1/10 of the programmed maximum (C/10). Once charging is terminated, the LT3652 enters a low-current (85μA) standby mode. An auto-recharge feature starts a new charging cycle if the battery voltage falls 2.5% below the programmed float voltage. The LT3652 also contains a programmable safety timer, used to terminate charging after a desired time is reached. This allows top-off charging at currents less than C/10.

Features

  • Input Supply Voltage Regulation Loop for Peak Power Tracking in (MPPT) Solar Applications
  • Wide Input Voltage Range: 4.95V to 32V (40V Abs Max)
  • Programmable Charge Rate Up to 2A
  • User Selectable Termination: C/10 or On-Board Termination Timer
  • Resistor Programmable Float Voltage Up to 14.4VAccommodates Li-Ion/Polymer, LiFePO4, SLA Chemistries
  • No VIN Blocking Diode Required for Battery Voltages ≤ 4.2V
  • 1MHz Fixed Frequency
  • 0.5% Float Voltage Reference Accuracy
  • 5% Charge Current Accuracy
  • 2.5% C/10 Detection Accuracy
  • Binary-Coded Open-Collector Status Pins
  • 3mm × 3mm DFN12 or MSOP-12 Packages

Remarks

Typical applications

  • Remote Monitoring Stations
  • Portable Handheld Instruments
  • 12V to 24V Automotive Systems
  • Solar Powered Applications
  • LiFePO4 (Lithium Phosphate) Applications

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447779122SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 22 2.45 110 17 7345 Robust
Order Code Data­sheet Simu­lation
7447779122SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples