Topology | Buck Converter |
Input voltage | 18-36 V |
Output 1 | 4.2 V |
Demonstration circuit 2227A is a complete IO-Link® device built using the LT®3669-2 to implement an IO-Link v1.1 physical interface (PHY). The IO-Link stack protocol runs on an Atmel ATmega microcontroller which connectsto LT3669-2’s logic IO-signals to communicate with an IO-Link master via the CQ1 transceiver.An LTC2997 temperature sensor, an opto-coupler (light barrier) and a pushbutton demonstrate IO-Link device functionality and master-slave interoperability. A 28V/100mA light bulb connected to LT3669-2’s seconddriver (Q2) demonstrates its high current driving capabilities. All low voltage circuitry is supplied by the LT3669-2’s integrated buck and LDO for high efficiency.
Order Code | Datasheet | Downloads | Status | Product series | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (mA) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 430182050816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 5 | 160 | 1000000 | Black | not specified | – | – | – | – | 50 | Tape and Reel | – | |
![]() | 62001621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | – | – | – | – | – | 16 | Dual | Pin Header | Straight | 2000 | Bag | – | |
![]() | 60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | 1 | – | Jumper | – | 3000 | Bag | Black | |
![]() | 61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3000 | Bag | – | |
![]() | 61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3000 | Bag | – | |
![]() | 61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 4 | Single | Pin Header | Straight | 3000 | Bag | – | |
![]() | 61302021121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | 20 | Dual | Pin Header | Straight | 3000 | Bag | – |
Order Code | Datasheet | |
---|---|---|
![]() | 430182050816 | SPEC |
![]() | 62001621121 | SPEC |
![]() | 60900213421 | SPEC |
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 61300411121 | SPEC |
![]() | 61302021121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (mA) | Packaging | Color | Samples |
---|