| Topology | Flyback Converter |
| Input voltage | 7-15 V |
| Switching frequency | 80-250 kHz |
| Output 1 | 300 V / 0.8 A |
| IC revision | LT3748EMS |
The LT®3748 is a switching regulator controller specificallydesigned for the isolated flyback topology and capable ofhigh power. It drives a low side external N-channel powerMOSFET from an internally regulated 7V supply. No thirdwinding or opto-isolator is required for regulation as thepart senses the isolated output voltage directly from theprimary-side flyback waveform.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750311486 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 12 V (DC) | 200 | 0.002 | -200 | 0.002 | 4 | 100 | 1:10:10:0.219 | 2 | 4.5 | 1500 | EP13 | LT3748 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
|---|