Topology | Flyback Converter |
IC revision | A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750311564 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 10 - 40 V (DC) | 5 | 3 | 8 | 9.07 | 3:1:1.75 | 8 | 0.25 | 1500 | EP13 | LT3575 & LT3748 | ||
![]() | 750311624 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 10 - 40 V (DC) | 15 | 1 | 8 | 9 | 1.5:1:0.5 | 8 | 0.25 | 1500 | EP13 | LT3575 & LT3748 | ||
![]() | 750311599 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 20 - 48 V (DC) | 15 | 2 | 10 | 8 | 1.5:1:0.67 | 12 | 1 | 1500 | EFD20 | LT3748 | ||
![]() | 750311604 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 20 - 48 V (DC) | 24 | 1.3 | 10 | 8 | 1:1:0.42 | 9.5 | 0.4 | 1500 | EFD20 | LT3748 | ||
![]() | 750311591 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 20 - 48 V (DC) | 15 | 3 | 10 | 8 | 1.5:1:0.67 | 20 | 0.4 | 1500 | EFD25 | LT3748 | ||
![]() | 750311590 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 20 - 48 V (DC) | 12 | 3.8 | 10 | 8 | 2:1:1 | 18 | 0.4 | 1500 | EFD25 | LT3748 | ||
![]() | 750311592 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 20 - 48 V (DC) | 24 | 1.9 | 10 | 8 | 1:1:0.44 | 18 | 0.4 | 1500 | EFD25 | LT3748 | ||
![]() | 750311607 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 30 - 75 V (DC) | 12 | 2.5 | 10 | 14 | 2.5:1:0.83 | 9.5 | 0.5 | 1500 | EFD20 | LT3748 | ||
![]() | 750311600 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 30 - 75 V (DC) | 15 | 2 | 10 | 12 | 2:1:0.67 | 11 | 0.4 | 1500 | EFD20 | LT3748 | ||
![]() | 750311608 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 30 - 75 V (DC) | 24 | 1.3 | 10 | 12 | 1.5:1:0.5 | 9 | 1 | 1500 | EFD20 | LT3748 | ||
![]() | 750311595 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 30 - 75 V (DC) | 15 | 3 | 10 | 12 | 2:1:0.8 | 16 | 0.4 | 1500 | EFD25 | LT3748 | ||
![]() | 750311594 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 30 - 75 V (DC) | 12 | 3.8 | 10 | 15 | 2.33:1:0.83 | 18 | 0.55 | 1500 | EFD25 | LT3748 | ||
![]() | 750311596 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 30 - 75 V (DC) | 24 | 1.9 | 10 | 12 | 1.5:1:0.5 | 18 | 0.4 | 1500 | EFD25 | LT3748 | ||
![]() | 750311424 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 36 V (DC) | 12 | 1 | 8 | 100 | 3:1:0.667 | 2.4 | 1.5 | 1500 | EP13 | LT3748 | ||
![]() | 750311456 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 36 V (DC) | 12 | 1 | 8 | 100 | 3:1:0.667 | 2.4 | 1.5 | 2500 | EP13 | LT3748 | ||
![]() | 750311458 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 36 V (DC) | 3.3 | 4 | 8 | 15 | 3:1:2.5 | 5 | 0.3 | 2500 | EP13 | LT3575 & LT3748 | ||
![]() | 750311423 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 36 V (DC) | 5 | 4 | 10 | 50 | 4:1:2 | 3.85 | 1.2 | 1500 | EP13 | LT3575 & LT3748 | ||
![]() | 750311457 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 36 V (DC) | 5 | 4 | 10 | 50 | 4:1:2 | 3.7 | 1.2 | 2500 | EP13 | LT3575 & LT3748 | ||
![]() | 750311689 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 36 V (DC) | 5 | 4 | 10 | 50 | 4:1:2 | 3.7 | 1.2 | 2500 | EP13 | LT3575 & LT3748 | ||
![]() | 750311439 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 37 - 57 V (DC) | 12 | 2.1 | 12 | 37 | 2:1:1.1 | 2.8 | 0.75 | 1500 | EP13 | LT3575 & LT3748 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
---|