IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT3756-1

100VIN, 100VOUT LED Controller

Overview

TopologyBuck Converter
Input voltage24-80 V
Switching frequency100-1000 kHz
Output 11 A
IC revisionB

Description

The LT®3756, LT3756-1 and LT3756-2 are DC/DC controllers designed to operate as a constant-current source for driving high current LEDs. They drive a low side external N-channel power MOSFET from an internal regulated 7.15V supply. The fixed frequency, current-mode architectureresults in stable operation over a wide range of supply and output voltages. A ground referenced voltage FB pin serves as the input for several LED protection features, and also makes it possible for the converter to operateas a constant-voltage source. A frequency adjust pin allows the user to program the frequency from 100kHz to 1MHz to optimize efficiency, performance or external component size.The LT3756/LT3756-1/LT3756-2 sense output current at the high side of the LED string. High side current sensing is the most flexible scheme for driving LEDs, allowing boost, buck mode or buck-boost mode configuration.The PWM input provides LED dimming ratios of up to 3000:1, and the CTRL input provides additional analog dimming capability.

Features

  • 3000:1 True Color PWM™ Dimming
  • Wide Input Voltage Range: 6V to 100V
  • Output Voltage Up to 100V
  • Constant-Current and Constant-Voltage Regulation
  • 100mV High Side Current Sense
  • Drives LEDs in Boost, Buck Mode, Buck-Boost Mode,-SEPIC or Flyback Topology
  • Adjustable Frequency: 100kHz to 1MHz
  • Open LED Protection
  • Programmable Undervoltage Lockout with Hysteresis
  • Improved Open LED Status Pin (LT3756-2)
  • Frequency Synchronization (LT3756-1)
  • PWM Disconnect Switch Driver
  • CTRL Pin Provides Analog Dimming
  • Low Shutdown Current: <1μA
  • Programmable Soft-Start
  • Thermally Enhanced 16-Lead QFN (3mm × 3mm) and MSOP Packages

Typical applications

  • Battery Charging
  • High Power LED Applications
  • Current Limited Constant Voltage Applications

Products

Order Code Data­sheet Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples
74456133SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD4 SMT Power Inductor 33 2.3 2.6 0.12 13 SMT
Order Code Data­sheet
74456133SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples