Topology | Boost Converter |
Input voltage | 4-40 V |
Switching frequency | 100-1000 kHz |
Output 1 | 55 V / 2.5 A |
LT3762 is a synchronous DC/ DC controller designed to operate as a constant current source and constant voltage regulator. it features a programmable internal PWM dimming signal generator and a synchronous gate driver.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74435572200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 22 | 10.9 | – | 15.77 | 10.5 | 1890 | SMT | 9 | 11 | 14.6 | MnZn | ||
![]() | 7447785147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 47 | 0.88 | 0.74 | 600 | 16.5 | 6033 | Robust | 0.74 | 0.9 | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74435572200 | SPEC | |
![]() | 7447785147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|