| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Switching frequency | 0.5-150 kHz |
| Output 1 | 24 V / 1 A |
| Output 2 | 24 V / 2 A |
| IC revision | A |
The LT®3798 is a constant-voltage/constant-current isolated flyback controller that combines active power factor correction (PFC) with no opto-coupler required for output voltage feedback into a single-stage converter. A LT3798 based design can achieve a power factor of greater than 0.97 by actively modulating the input current, allowing compliance with most Harmonic Current Emission requirements.
The LT3798 is well suited for a wide variety of off-line applications. The input range can be scaled up or down, depending mainly on the choice of external components. Efficiencies higher than 86% can be achieved with output power levels up to 100W. In addition, the LT3798 can easily be designed into high DC input applications.
Remarks:-Refer page 14Table 1. Predesigned Transformers-Typical Specification,Unless Otherwise Noted
| Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
|---|---|---|---|---|---|---|---|---|---|
![]() | 7447018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 150 | 2.5 | 0.1 | |
| 750811399 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
|---|