Topology | Boost Converter |
Input voltage | 4-36 V |
Switching frequency | 200-2000 kHz |
Output 1 | 36 V / 0.33 A |
IC revision | B |
Demonstration circuit DC2247A is a 36V 2A synchronous 2MHz boost LED driver featuring the LT®3922. It drives a single string of LEDs at 330mA up to 34V when VIN is between 7V and 28V. It runs down to 4VIN with reduced ILED and can withstand VIN as high as 36V, but has overvoltage lockout (OVLO) set for 28V for this application. DC2247A runs at 2MHz switching frequency. Spread spectrum frequency modulation (SSFM) can be turned on with a simple jumper, reducing EMI. DC2247A comes with low EMI features including optimized layout, SSFM, and input and output filters. It passes CISPR 25 class 5 conducted and radiated EMI. It is protected against both open and short LED conditions and reports the faults.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437324047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 2.95 | 2.45 | 5.4 | 31 | SMT | – | – | – | – | 105 | – | 2 | – | 1.8 | – | – | – | ||
![]() | 742792040 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 600 | 700 | 150 MHz | 2000 | 150 | High Current | – | – | 0.0009 | – | 1500 | – | ||
![]() | 742792097 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 1500 | 1800 | 70 MHz | 1000 | 300 | High Current | – | – | 0.9 | – | 700 | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | Jumper | 3000 | Bag | |
![]() | 62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | THT | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 2000 | Bag | |
![]() | 62000621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | – | – | – | – | – | THT | – | – | – | – | – | Straight | 6 | Dual | – | Pin Header | 2000 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437324047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 742792040 | SPEC | |
![]() | 742792097 | SPEC | |
![]() | 60800213421 | SPEC | – |
![]() | 62000311121 | SPEC | – |
![]() | 62000621121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|