Topology | Buck-Boost Converter |
Input voltage | 6-24 V |
Switching frequency | 186-2140 kHz |
Output 1 | 26 V / 1 A |
The LT®3964 is a dual synchronous step-down DC/DCconverter with I2C interface designed to operate as aconstant-current and constant-voltage source and is idealfor driving LEDs. The fixed frequency and peak currentmode topology result in stable operation over a wide rangeof supply and output voltages.
Wide Input Voltage Range: 4V to 36Vn Two Independent 1.6A/40V Synchronous Bucksn I2C Interface for Internal True Color PWM™ Dimming(8192:1), Analog Dimming and Fault Reportingn 1000:1 External True Color PWM Dimming and10:1 External Analog Dimmingn PMOS Switch Driver for PWM and Output Disconnect
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 4.05 | 5.6 | 10.5 | 69 | 12 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|