Topology | Boost Converter |
Input voltage | 7-25 V |
Switching frequency | 300-4000 kHz |
Output 1 | 33 V / 0.15 A |
Output 2 | 33 V / 0.15 A |
Output 3 | 33 V / 0.15 A |
Output 4 | 33 V / 0.15 A |
The LT®3966 is an I2C programmable monolithic boost LED driver with four independent channels. Each channelprovides a 60V current mode boost converter with an internal 1.6A DMOS power switch, as well as internal and external analog and PWM dimming features. I2C programmable features include a 13-bit (8192:1) digital PWM generator, 8-bit analog dimming DAC, and flexible fault reporting and handling.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447785006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 6.8 | 2.3 | 2 | 100 | 45 | 6033 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447785006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|