Topology | Other Topology |
IC revision | 1 |
Demonstration circuit 2432A features the LT®6658, aprecision 2.5V dual output reference that combines theperformance of a low drift low noise reference and a linearregulator. Both outputs are ideal for driving the precisionreference inputs of high resolution ADCs and DACs, evenwith heavy loading while simultaneously acting as outputsupplies for powering microcontrollers and other supportingdevices. Both outputs have the same precisionspecifications and track each other over temperature.Both outputs are nominally 2.5V; however, each can be configured with external resistors to give an output voltageup to 6V.Using Kelvin connections, the LT6658 typically has0.1ppm/mA load regulation with up to 150mA loadcurrent. A noise reduction pin is available to band-limitand lower the total integrated noise.
REMARK: Schematic,BOM and pdf is added
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | f (mm) | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 2.44 | – | 1 | – | Jumper | – | 3 | Bag | Black | |
![]() | 61300421121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 5.08 | – | 4 | Dual | Pin Header | Straight | 3 | Bag | – | |
![]() | 702931000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNSR Self-Retaining Spacer | 6.4 | 4.8 | – | – | – | – | – | – | Natural | |
![]() | 61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 7.62 | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 7.62 | – | 6 | Dual | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 10.16 | – | 4 | Single | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | |
---|---|---|
![]() | 60900213421 | SPEC |
![]() | 61300421121 | SPEC |
![]() | 702931000 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 61300621121 | SPEC |
![]() | 61300411121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | f (mm) | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|