IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT7101

105V, 1A Low EMI Synchronous Step-Down Regulator with Fast Current Programming

Overview

TopologyBuck Converter
Input voltage12-100 V
Switching frequency200-2000 kHz
Output 112 V / 1 A

Description

The LT®7101 is a high efficiency, monolithic synchronousstep-down DC/DC converter utilizing a constantfrequency, average current mode control architecture. Itoperates from an input voltage range of 4.4V to 105V andprovides an adjustable regulated output voltage fro

Features

  • Wide VIN Range: 4.4V to 105V (110V Abs Max)
  • Ultralow EMI/EMC Emissions: CISPR 25 Compliant
  • 2μA IQ When Regulating 48VIN to 3.3VOUT
  • Fast and Accurate Output Current Programming and Monitoring with No External RSENSE
  • Brick Wall Current Limit
  • Low Minimum On-Time: 35ns
  • Wide VOUT Range: 1V to VIN
  • 100% Maximum Duty Cycle Operation
  • Programmable Fixed Frequency: 200kHz to 2MHz
  • Eight, Pin-Selectable Fixed (1.2V to 15V) or Adjustable Output Voltages
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • PLL Synchronization to External Clock
  • EXTVCC LDO Powers Chip from VOUT = 3.3V to 40V
  • OPTI-LOOP® or Fixed Internal Compensation
  • Input and Output Overvoltage Protection
  • Thermally Enhanced (5mm × 6mm) QFN Package

Typical applications

  • Industrial, Avionics and Heavy Equipment
  • Medical Instruments
  • Telecommunication Systems
  • Automotive and Military Systems
  • Battery Chargers and CC/CV Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714101SPEC
8 files WE-PD SMT Power Inductor 100 1.8 198 5.9 1050 Performance
Order Code Data­sheet Simu­lation
7447714101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples